(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar construction light

Solar construction light

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 922.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRC-100B
TRC-100GN
TRC-100R
TRC-100Y
TRC-260B
TRC-260GN
TRC-260R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width x Height
(mm)
Details Type LED ball Trusco Code Mass
(g)
Amount Of Content

฿ 1,070.14

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) 10 120×164 Flow light type Blue x 1 Unit, Red x 2 Units 415-4789 184 1 unit

฿ 1,070.14

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) 10 120×164 Flow light type Green×1 piece, red × 2 pieces 415-4771 184 1 unit

฿ 922.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) 10 120×164 Flow light type Red x 3 Units 415-4762 184 1 unit

฿ 922.00

COLOR CONES 1 Piece(s) 1 Day(s) 10 120×164 Flash and rotate switching type Yellow x 3 484-3347 184 1 unit

฿ 1,712.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) - 82×153 Flash and rotate switching type Blue x 6 Units 415-4819 200 1 unit

฿ 1,712.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) - 82×153 Flash and rotate switching type Green × 6 pieces 415-4801 200 1 unit

฿ 1,700.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) 10 82×153 Flash and rotate switching type Red x 6 Units 415-4797 200 1 unit

Basic Specifications

  • Product Type
    Color Cone Options
  • Optional Item
    For Construction Lights
  • Features
    Mini type with solar panel. Automatically lights up at night. Has built-in battery.
  • Application
    For construction lights.
  • Continuous illumination time
    90 hours (when fully charged)
  • Material
    Main Body Top: Polycarbonate, Main Body Bottom: Polyethylene (PE)
  • Specifications
    High Luminance Light-Emitting Diode
  • Specification details
    Rainproof structure
  • Amount Of Content
    1 unit

Product Description

[Features]
· Mini type with solar panel specification.
· The light turns on automatically at night.
· Built-in battery type.
[Applications]
· For construction lights.

Part Number
TRC-100B
TRC-100GN
TRC-100R
TRC-100Y
TRC-260B
TRC-260GN
TRC-260R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width x Height
(mm)
Details Type LED ball Trusco Code Mass
(g)
Amount Of Content

฿ 1,070.14

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) 10 120×164 Flow light type Blue x 1 Unit, Red x 2 Units 415-4789 184 1 unit

฿ 1,070.14

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) 10 120×164 Flow light type Green×1 piece, red × 2 pieces 415-4771 184 1 unit

฿ 922.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) 10 120×164 Flow light type Red x 3 Units 415-4762 184 1 unit

฿ 922.00

COLOR CONES 1 Piece(s) 1 Day(s) 10 120×164 Flash and rotate switching type Yellow x 3 484-3347 184 1 unit

฿ 1,712.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) - 82×153 Flash and rotate switching type Blue x 6 Units 415-4819 200 1 unit

฿ 1,712.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) - 82×153 Flash and rotate switching type Green × 6 pieces 415-4801 200 1 unit

฿ 1,700.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) 10 82×153 Flash and rotate switching type Red x 6 Units 415-4797 200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Visibility improves due to diffusion type original LED.
●360 degrees can be illuminated over a wide range.
●Mini type of solar panel specification. 
●Auto lights at night.
●Built-in storage battery type.

Usage

●For working lamp. For security light.

Specification

●W x H(mm):82 x 153
●SPQ(piece):50
●High Luminosity Light Emitting Diode 
●Rainproof Structure
●Power Supply: Nickel-Metal-Hydride Battery 
●Continuous Lighting Time: 90 hours
●Lighting Pattern(switching): Mode 1-Blinking, Mode 2-Rotating

Materials

●Main Body Upper Part: Polycarbonate 
●Main Body Lower Part: Polyethylene(PE)