(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

soft color cone

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 553.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GSU-70B
GSU-70E
GSU-70G
GSU-70K
GSU-70P
GSU-70R
GSU-70W
GSU-70Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Height
(mm)
Trusco Code JAN code Color detail Material 1 Weight (g) Features Use Material Mass
(g)
Amount Of Content

฿ 635.06

COLOR CONES 1 Piece(s) 10 Day(s) Blue 380X700 354-5652 - - - - Soft polyethylene resin is used to provide excellent softness, durability and weather resistance, with no cracking, color loss or discoloration over the short periods. Construction sites and parking lots. Soft Polyethylene (PE) 900 1 pc.

฿ 689.65

SAFETY CONES 20 Piece(s) Quote - 380×700 854-7535 4571296730781 Orange Flexible polyethylene 900.000 - - - - -

฿ 727.65

COLOR CONES 5 Piece(s) 6 Day(s) Green 380X700 354-5661 - - - - Soft polyethylene resin is used to provide excellent softness, durability and weather resistance, with no cracking, color loss or discoloration over the short periods. Construction sites and parking lots. Soft Polyethylene (PE) 900 1 pc.

฿ 689.65

SAFETY CONES 20 Piece(s) Quote - 380×700 854-7536 4571296730804 Black Flexible polyethylene 900.000 - - - - -

฿ 689.65

SAFETY CONES 20 Piece(s) Quote - 380×700 854-7537 4571296730798 Pink Flexible polyethylene 900.000 - - - - -

฿ 553.42

COLOR CONES 1 Piece(s) 10 Day(s) Red 380X700 354-5679 - - - - Soft polyethylene resin is used to provide excellent softness, durability and weather resistance, with no cracking, color loss or discoloration over the short periods. Construction sites and parking lots. Soft Polyethylene (PE) 900 1 pc.

฿ 689.65

SAFETY CONES 20 Piece(s) Quote - 380×700 854-7538 4571296730521 White Flexible polyethylene 900.000 - - - - -

฿ 635.06

COLOR CONES 1 Piece(s) 12 Day(s) Yellow 380X700 354-5687 - - - - Soft polyethylene resin is used to provide excellent softness, durability and weather resistance, with no cracking, color loss or discoloration over the short periods. Construction sites and parking lots. Soft Polyethylene (PE) 900 1 pc.

Basic Specifications

Product Description

[Features]
·Since it uses soft polyethylene resin, it is extremely soft, durable, and weather resistant, and will not crack, fade, or change color in a short period of time.
[Applications]
・ Construction sites and parking lots.

Part Number
GSU-70B
GSU-70E
GSU-70G
GSU-70K
GSU-70P
GSU-70R
GSU-70W
GSU-70Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Height
(mm)
Trusco Code JAN code Color detail Material 1 Weight (g) Features Use Material Mass
(g)
Amount Of Content

฿ 635.06

COLOR CONES 1 Piece(s) 10 Day(s) Blue 380X700 354-5652 - - - - Soft polyethylene resin is used to provide excellent softness, durability and weather resistance, with no cracking, color loss or discoloration over the short periods. Construction sites and parking lots. Soft Polyethylene (PE) 900 1 pc.

฿ 689.65

SAFETY CONES 20 Piece(s) Quote - 380×700 854-7535 4571296730781 Orange Flexible polyethylene 900.000 - - - - -

฿ 727.65

COLOR CONES 5 Piece(s) 6 Day(s) Green 380X700 354-5661 - - - - Soft polyethylene resin is used to provide excellent softness, durability and weather resistance, with no cracking, color loss or discoloration over the short periods. Construction sites and parking lots. Soft Polyethylene (PE) 900 1 pc.

฿ 689.65

SAFETY CONES 20 Piece(s) Quote - 380×700 854-7536 4571296730804 Black Flexible polyethylene 900.000 - - - - -

฿ 689.65

SAFETY CONES 20 Piece(s) Quote - 380×700 854-7537 4571296730798 Pink Flexible polyethylene 900.000 - - - - -

฿ 553.42

COLOR CONES 1 Piece(s) 10 Day(s) Red 380X700 354-5679 - - - - Soft polyethylene resin is used to provide excellent softness, durability and weather resistance, with no cracking, color loss or discoloration over the short periods. Construction sites and parking lots. Soft Polyethylene (PE) 900 1 pc.

฿ 689.65

SAFETY CONES 20 Piece(s) Quote - 380×700 854-7538 4571296730521 White Flexible polyethylene 900.000 - - - - -

฿ 635.06

COLOR CONES 1 Piece(s) 12 Day(s) Yellow 380X700 354-5687 - - - - Soft polyethylene resin is used to provide excellent softness, durability and weather resistance, with no cracking, color loss or discoloration over the short periods. Construction sites and parking lots. Soft Polyethylene (PE) 900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1