(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jumbo Cone Red (S-120)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-120
S-180 SALE
S-210-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,467.00

COLOR CONES 1 Piece(s) 12 Day(s) 600X1200 367-8997 5000 1 pc.

฿ 16,219.00

฿ 14,921.48

COLOR CONES 1 Piece(s) 12 Day(s) 945X1800 367-8989 9000 1 pc.

฿ 27,047.00

฿ 24,883.24

COLOR CONES 1 Piece(s) 12 Day(s) 1050X2100 367-9004 15000 1 pc.

Basic Specifications

  • Product Type
    Color Cone
  • Color
    Red
  • Features
    Can choose from 3 different sizes depending on the scope and location of installation. A red cone that can easily be noticed by drivers. Made with polyethylene and does not readily get dirty, exhibits excellent impact resistance and weather resistance.
  • Use
    For Construction Sites and Toll Booths, etc.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Choose from 3 different sizes depending on the installation location and scale.
·Red cones are easy for drivers to recognize.
·Made of polyethylene, it is stain resistant and exhibits excellent impact resistance and weather resistance.
[Applications]
·For construction sites, toll booths, etc.

Part Number
S-120
S-180 SALE
S-210-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,467.00

COLOR CONES 1 Piece(s) 12 Day(s) 600X1200 367-8997 5000 1 pc.

฿ 16,219.00

฿ 14,921.48

COLOR CONES 1 Piece(s) 12 Day(s) 945X1800 367-8989 9000 1 pc.

฿ 27,047.00

฿ 24,883.24

COLOR CONES 1 Piece(s) 12 Day(s) 1050X2100 367-9004 15000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Choose from three type different sizes according to installation location and scale.

Specification

●Color:Red
●SPQ(piece):1

Materials

●Polyethylene(PE)