(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Bar (With Reflective Tape) (SLB-RW)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-WG2
SLB-RW
SLB-YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,458.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Green / White 375-9717 1 pc.

฿ 1,458.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Red / White 273-5474 1 pc.

฿ 1,272.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Yellow / Black 273-5466 1 pc.

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Bar
  • Width(mm)
    35
  • Length(m)
    1.3~2.0
  • Mass(g)
    480
  • Features
    Length can be adjusted between 1.3-2 m to suit the location where it will be used. With reflective tape for safety at night.
  • Use
    At construction sites and parking lots.
  • Material: Pipe
    ABS Resin / Polyethylene (PE)
  • Material: Hanging Ring
    Polyethylene (PE) (Inner diameter: 85 mm)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Since the length can be stretched from 1.3 to 2 m, the length can be adjusted according to the use location.
· Ensures safety at night with a reflective tape.
[Applications]
· For construction site or parking lots.

Part Number
SB-WG2
SLB-RW
SLB-YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,458.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Green / White 375-9717 1 pc.

฿ 1,458.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Red / White 273-5474 1 pc.

฿ 1,272.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Yellow / Black 273-5466 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1