- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of CC-R
-
- Product Model
- Color Cone
-
- Color
- Red
-
- Width x Height(mm)
- 380×700
-
- Mass(g)
- 840
-
- Trusco Code
- 126-1860
-
- Features
- Does not easily distort due to its durability.
-
- Use
- Construction sites and parking lots.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 489.70
|
COLOR CONES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Color Cone
-
- Color
- Red
-
- Width x Height(mm)
- 380×700
-
- Mass(g)
- 840
-
- Trusco Code
- 126-1860
-
- Features
- Does not easily distort due to its durability.
-
- Use
- Construction sites and parking lots.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Product Description
Cone that can be used not only at construction sites but also at various events, etc. with as many applications as you can imagine.
[Features]
· Durable.
· Not easily deformed.
· Material display is product main body: PE.
[Applications]
· Construction sites or parking lots.
· For various events in addition to construction sites.
Specifications of CC-R
-
- Product Model
- Color Cone
-
- Color
- Red
-
- Width x Height(mm)
- 380×700
-
- Mass(g)
- 840
-
- Trusco Code
- 126-1860
-
- Features
- Does not easily distort due to its durability.
-
- Use
- Construction sites and parking lots.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 489.70
|
COLOR CONES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?