(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Winding Barrier Reel Replaceable Sheet (3M3-A0002)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3M3-A0002
3M3-A0003
3M3-A0004
3M3-A0007
3M3-A0011
3M3-A0012
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sheet Width
(mm)
Display Content Sheet Thickness
(mm)
JAN Code Trusco Code Features Use Sheet Width
(mm)
Sheet Thickness
(mm)
Amount Of Content

฿ 1,306.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) - Stripe - - 404-6544 If the sheet is not cut off, customers can replace the sheet with barrier reel mini portable replacement sheet by themselves. Replacement sheet for barrier reel. 60 0.2 1 Roll

฿ 1,306.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) - Danger: Do Not Enter - - 404-6552 If the sheet is not cut off, customers can replace the sheet with barrier reel mini portable replacement sheet by themselves. Replacement sheet for barrier reel. 60 0.2 1 Roll

฿ 1,306.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) - No admittance to unauthorized personnel - - 404-6561 If the sheet is not cut off, customers can replace the sheet with barrier reel mini portable replacement sheet by themselves. Replacement sheet for barrier reel. 60 0.2 1 Roll

฿ 1,306.00

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) 60 Cleaning in Process Do Not Enter 0.2 4993091101496 431-3828 - - - - 1 pc.

฿ 1,211.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) 60 Red and white stripes. Entry prohibited 0.2 4993091101533 431-3852 - - - - 1 pc.

฿ 1,219.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) 60 No red background 0.2 4993091101540 431-3861 - - - - 1 pc.

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Mass(g)
    100
  • Material / Sheet
    Soft Vinyl Chloride
  • Material / Holder
    ABS Resin
  • Material / Hook
    Stainless Steel

Product Description

[Features]
· User can replace the sheet using the Barrier Reel replacement sheet if the sheet is not cut.
[Applications]
· Replacement sheet for Barrier Reel.

Part Number
3M3-A0002
3M3-A0003
3M3-A0004
3M3-A0007
3M3-A0011
3M3-A0012
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sheet Width
(mm)
Display Content Sheet Thickness
(mm)
JAN Code Trusco Code Features Use Sheet Width
(mm)
Sheet Thickness
(mm)
Amount Of Content

฿ 1,306.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) - Stripe - - 404-6544 If the sheet is not cut off, customers can replace the sheet with barrier reel mini portable replacement sheet by themselves. Replacement sheet for barrier reel. 60 0.2 1 Roll

฿ 1,306.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) - Danger: Do Not Enter - - 404-6552 If the sheet is not cut off, customers can replace the sheet with barrier reel mini portable replacement sheet by themselves. Replacement sheet for barrier reel. 60 0.2 1 Roll

฿ 1,306.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) - No admittance to unauthorized personnel - - 404-6561 If the sheet is not cut off, customers can replace the sheet with barrier reel mini portable replacement sheet by themselves. Replacement sheet for barrier reel. 60 0.2 1 Roll

฿ 1,306.00

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) 60 Cleaning in Process Do Not Enter 0.2 4993091101496 431-3828 - - - - 1 pc.

฿ 1,211.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) 60 Red and white stripes. Entry prohibited 0.2 4993091101533 431-3852 - - - - 1 pc.

฿ 1,219.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) 60 No red background 0.2 4993091101540 431-3861 - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1