(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Winding Long Barrier Reel Magnet Type (BRS-605B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BRS-605A
BRS-605B
BRS-605C
BRS-605D
BRS-605H
BRS-605J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Sheet Width
(mm)
Display Content Sheet Thickness
(mm)
Sheet Stroke
(m)
JAN Code Trusco Code Features Use Sheet Width
(mm)
Sheet Thickness
(mm)
Sheet Stroke Specifications Amount Of Content

฿ 3,694.00

OPTIONS FOR COLOR CONE 1 Piece(s) Same day Magnet Type - Stripe - - - 389-0210 The sheet rolls up automatically which makes it easy to store and carry. The sheet extends to a maximum of 5 m and it can be set however you like. It can be reused more easily than tape which cuts down on waste. Mount it on the metal section with a single touch using the included magnet. Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities. 60 0.2 5m - 1 pc.

฿ 2,201.64

OPTIONS FOR COLOR CONE 1 Piece(s) 40 Day(s) Magnet Type - Danger: Do Not Enter - - - 389-0228 The sheet rolls up automatically which makes it easy to store and carry. The sheet extends to a maximum of 5 m and it can be set however you like. It can be reused more easily than tape which cuts down on waste. Mount it on the metal section with a single touch using the included magnet. Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities. 60 0.2 5m - 1 pc.

฿ 2,160.51

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Magnet Type - No admittance to unauthorized personnel - - - 404-6595 The sheet rolls up automatically which makes it easy to store and carry. The sheet extends to a maximum of 5 m and it can be set however you like. It can be reused more easily than tape which cuts down on waste. Mount it on the metal section with a single touch using the included magnet. Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities. 60 0.2 5m Cone Attachment 2 pcs 1 pc.

฿ 2,149.11

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) - 60 Cleaning in Process Do Not Enter 0.2 5 4993091101434 430-7232 Includes a magnet for easy mounting onto iron components. In case the sheet is not cut, users can replace the sheet by using the replacement Barrier Reel sheet. Restrictions on access at manufacturing plants, facilities and parking lots. - - - - 1 pc.

฿ 2,149.11

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) - 60 Red and white stripes. Entry prohibited 0.2 5 4993091101472 430-7267 Includes a magnet for easy mounting onto iron components. In case the sheet is not cut, users can replace the sheet by using the replacement Barrier Reel sheet. Restrictions on access at manufacturing plants, facilities and parking lots. - - - - 1 pc.

฿ 2,029.38

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) - 60 No red background 0.2 5 4993091101489 430-7275 Includes a magnet for easy mounting onto iron components. In case the sheet is not cut, users can replace the sheet by using the replacement Barrier Reel sheet. Restrictions on access at manufacturing plants, facilities and parking lots. - - - - 1 pc.

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Mass(g)
    310
  • Material / Sheet
    Soft Vinyl Chloride
  • Material / Reel Case
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

Automatic winding sheet reel that is convenient for the demarcation of no-entry areas, compact and convenient for carrying.
[Features]
· Color cone with a powerful neodymium magnet for easily attaching to iron parts.
· Attachable to metal parts in a single action with the magnet.
· Can be reeled out to any length of up to 5 m. Ensures better visibility than ropes or chains.
· Helps reduce waste since, unlike tape, it can be used repeatedly.
[Applications]
· For entry restriction or demarcation of factories, power plants, parking garages, building facility inspections, repairs, cleaning, etc.
· To prevent unauthorized entry to dangerous locations on various construction sites.

Part Number
BRS-605A
BRS-605B
BRS-605C
BRS-605D
BRS-605H
BRS-605J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Sheet Width
(mm)
Display Content Sheet Thickness
(mm)
Sheet Stroke
(m)
JAN Code Trusco Code Features Use Sheet Width
(mm)
Sheet Thickness
(mm)
Sheet Stroke Specifications Amount Of Content

฿ 3,694.00

OPTIONS FOR COLOR CONE 1 Piece(s) Same day Magnet Type - Stripe - - - 389-0210 The sheet rolls up automatically which makes it easy to store and carry. The sheet extends to a maximum of 5 m and it can be set however you like. It can be reused more easily than tape which cuts down on waste. Mount it on the metal section with a single touch using the included magnet. Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities. 60 0.2 5m - 1 pc.

฿ 2,201.64

OPTIONS FOR COLOR CONE 1 Piece(s) 40 Day(s) Magnet Type - Danger: Do Not Enter - - - 389-0228 The sheet rolls up automatically which makes it easy to store and carry. The sheet extends to a maximum of 5 m and it can be set however you like. It can be reused more easily than tape which cuts down on waste. Mount it on the metal section with a single touch using the included magnet. Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities. 60 0.2 5m - 1 pc.

฿ 2,160.51

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Magnet Type - No admittance to unauthorized personnel - - - 404-6595 The sheet rolls up automatically which makes it easy to store and carry. The sheet extends to a maximum of 5 m and it can be set however you like. It can be reused more easily than tape which cuts down on waste. Mount it on the metal section with a single touch using the included magnet. Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities. 60 0.2 5m Cone Attachment 2 pcs 1 pc.

฿ 2,149.11

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) - 60 Cleaning in Process Do Not Enter 0.2 5 4993091101434 430-7232 Includes a magnet for easy mounting onto iron components. In case the sheet is not cut, users can replace the sheet by using the replacement Barrier Reel sheet. Restrictions on access at manufacturing plants, facilities and parking lots. - - - - 1 pc.

฿ 2,149.11

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) - 60 Red and white stripes. Entry prohibited 0.2 5 4993091101472 430-7267 Includes a magnet for easy mounting onto iron components. In case the sheet is not cut, users can replace the sheet by using the replacement Barrier Reel sheet. Restrictions on access at manufacturing plants, facilities and parking lots. - - - - 1 pc.

฿ 2,029.38

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) - 60 No red background 0.2 5 4993091101489 430-7275 Includes a magnet for easy mounting onto iron components. In case the sheet is not cut, users can replace the sheet by using the replacement Barrier Reel sheet. Restrictions on access at manufacturing plants, facilities and parking lots. - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1