(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smoking Stand, Simple Design to Fit Surrounding Environment (YS-59C-ID-BK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-59C-ID-BK
YS-59C-ID-IV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 4,109.64

SMOKING STANDS 1 Piece(s) 1 Day(s) Black 305-7291 1 unit

฿ 4,109.64

SMOKING STANDS 1 Piece(s) 14 Day(s) Ivory 305-7283 1 unit

Basic Specifications

  • Type
    Stand Model
  • Product Type
    Ashtray
  • Width(mm)
    244
  • Depth(mm)
    244
  • Height(mm)
    619
  • Capacity(L)
    3
  • Mass(g)
    3300
  • Features
    Dust boxes of the same size can be installed in tandem.
  • Material 1
    Main Body: Steel
  • Material 2
    Frame: Stainless Steel (SUS430)
  • Material 3
    Ash tray bottle: Aluminum
  • Amount Of Content
    1 unit
Part Number
YS-59C-ID-BK
YS-59C-ID-IV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 4,109.64

SMOKING STANDS 1 Piece(s) 1 Day(s) Black 305-7291 1 unit

฿ 4,109.64

SMOKING STANDS 1 Piece(s) 14 Day(s) Ivory 305-7283 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has a simple design and can be installed anywhere.
●Can be installed side by side with dust box of the same design.

Specification

●W x D x H(mm):244 x 244 x 619

Materials

●Main Body: Steel
●Frame: Stainless Steel
●Smoking Stand Bottle: Aluminum