(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SS-258-400-0 |
SS-258-500-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Product Type | Color | Other | Details Model | Width (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Material 1 | Material 2 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,435.00 |
SMOKING STANDS | 1 Piece(s) | 10 Day(s) | With Legs Type | Ashtray | Red | - | Main Body | 490 | 315 | 620 | 368-5683 | 1600 | Main Body: Tin Plate with Tin Plate Printing | Legs: steel pipe with chrome plating | 1 unit | ||
฿ 700.00 |
SMOKING STANDS | 1 Piece(s) | 12 Day(s) | - | Related Products | - | Option | Dedicated Wire Table | 424 | 464 | 44 | 336-6308 | 660 | Steel (Chrome plating finish) | - | 1 pc. |
[Features]
· Equipped with a special lid that prevents only cigarette butt debris to be thrown away.
Part Number |
---|
SS-258-400-0 |
SS-258-500-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Product Type | Color | Other | Details Model | Width (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Material 1 | Material 2 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,435.00 |
SMOKING STANDS | 1 Piece(s) | 10 Day(s) | With Legs Type | Ashtray | Red | - | Main Body | 490 | 315 | 620 | 368-5683 | 1600 | Main Body: Tin Plate with Tin Plate Printing | Legs: steel pipe with chrome plating | 1 unit | ||
฿ 700.00 |
SMOKING STANDS | 1 Piece(s) | 12 Day(s) | - | Related Products | - | Option | Dedicated Wire Table | 424 | 464 | 44 | 336-6308 | 660 | Steel (Chrome plating finish) | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?