(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cigarette Pail - Ashtray - Red (CP-Z-10)

Cigarette Pail - Ashtray - Red (CP-Z-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CP-Z-10
CP-Z-10N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Accessories Amount Of Content

฿ 3,081.58

SMOKING STANDS 1 Piece(s) 12 Day(s) 1000 303-5425 - 1 pc.

฿ 4,831.14

SMOKING STANDS 1 Piece(s) 12 Day(s) 1800 303-5433 Middle Basket 1 pc.

Basic Specifications

  • Type
    Can and Bucket Type
  • Product Model
    Ashtray
  • Color
    Red
  • Width(mm)
    230
  • Depth(mm)
    230
  • Height(mm)
    325
  • Capacity(L)
    10
  • Material 1
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An SUS304 stainless steel product that is highly resistant to rust.
· The pail comes with a lid so it is safe for throwing cigarette butts into and leaving them.

Part Number
CP-Z-10
CP-Z-10N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Accessories Amount Of Content

฿ 3,081.58

SMOKING STANDS 1 Piece(s) 12 Day(s) 1000 303-5425 - 1 pc.

฿ 4,831.14

SMOKING STANDS 1 Piece(s) 12 Day(s) 1800 303-5433 Middle Basket 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●SUS304 is stainless and strong resistance against rust.

Specification

●Color:Red
●W x D x H(mm):228 x 228 x 323
●SPQ(piece):4
●Capacity: 8.7L(main body), 6.6L(inner basket)
●Stainless Steel Acrylic Paint

Materials

●Stainless Steel(SUS304)