(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Toilet Cleaning Implements C287 (C287-00LU-MB)

Rubber Toilet Cleaning Implements C287 (C287-00LU-MB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C287-00LU-MB
C287-00MU-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length (m) Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 444.10

RUBBER CUPS 1 Piece(s) 10 Day(s) 0.59 160 370-0941 520 1 pc.

฿ 328.89

RUBBER CUPS 1 Piece(s) 12 Day(s) 0.56 130 370-0950 290 1 pc.

Basic Specifications

  • Product Type 1
    Toilet Cleaning Utensils
  • Product Type 2
    Rubber Cups
  • Body / Option
    Main Body
  • Features
    Clears blockage from drainage ports and Japanese style toilets.
  • Material Shank
    Steel Pipe
  • Plunger Material
    Synthetic Rubber
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Unclogs drains and western-style toilets.
[Applications]
· For removing clogs.

Part Number
C287-00LU-MB
C287-00MU-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length (m) Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 444.10

RUBBER CUPS 1 Piece(s) 10 Day(s) 0.59 160 370-0941 520 1 pc.

฿ 328.89

RUBBER CUPS 1 Piece(s) 12 Day(s) 0.56 130 370-0950 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1