(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Towel Paper Case (YE-02L-SA)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FU378-000X-MB
YE-02L-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Stored number
(Sheets)
Amount Of Content

฿ 3,155.21

PAPER TOWEL CASES 1 Piece(s) 1 Day(s) 298 140 320 303-5654 1500 600 1 unit

฿ 1,759.45

PAPER TOWEL CASES 1 Piece(s) 1 Day(s) 260 134 134 303-6251 800 300 1 unit

Basic Specifications

  • Product Type 1
    Other
  • Product Type 2
    Dispensers
  • Sheet size (mm)
    218×228
  • Body / Option
    Main Body
  • Features
    Body made of stainless steel is durable and rust-resistant, which makes it ideal for installation in toilets and other water-exposed areas.
  • Material Body
    Stainless Steel (SUS304)
  • Side Plate Material
    ABS Resin
  • Amount Of Content
    1 unit
Part Number
FU378-000X-MB
YE-02L-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Stored number
(Sheets)
Amount Of Content

฿ 3,155.21

PAPER TOWEL CASES 1 Piece(s) 1 Day(s) 298 140 320 303-5654 1500 600 1 unit

฿ 1,759.45

PAPER TOWEL CASES 1 Piece(s) 1 Day(s) 260 134 134 303-6251 800 300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Applicable Sheet Size: 218 x 228mm

Materials

●Main Body: Stainless Steel(SUS304)
●Side Plate: ABS Resin