(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
010940 |
233424 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Model | Trusco Code | Quantity | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 280.06 |
TOILET CLEANERS | 1 Pack(s) |
10 Pieces Per Package |
Quote | Refill | 385-5465 | 170 | 1 Pack (10 Sheets) | ||
฿ 437.62 |
TOILET CLEANERS | 1 Pack(s) |
20 Pieces Per Package |
Quote | For Refill - Jumbo Pack | 385-5651 | 340 | 1 Pack (20 Sheets) |
[Features]
· Cleaning sheets that can disinfect or remove grime from inside toilets. Thick and strong for worry-free use. Can be flushed down the toilet after use.
[Applications]
· Cleaning toilet seats, restroom floors, walls, etc.
Part Number |
---|
010940 |
233424 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Model | Trusco Code | Quantity | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 280.06 |
TOILET CLEANERS | 1 Pack(s) |
10 Pieces Per Package |
Quote | Refill | 385-5465 | 170 | 1 Pack (10 Sheets) | ||
฿ 437.62 |
TOILET CLEANERS | 1 Pack(s) |
20 Pieces Per Package |
Quote | For Refill - Jumbo Pack | 385-5651 | 340 | 1 Pack (20 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?