(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Towel (703166)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
703166
703169
703319
703320
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sheet Size (mm) JAN Code Trusco Code Mass Features Amount Of Content

฿ 3,574.61

PAPER TOWELS 1 Piece(s) 10 Day(s) 230×248 4902011614107 378-3723 10,800 (g/case) The 100% pulp raw material is thick, so it has excellent absorbency. Because of the thick sheet, it has excellent absorbency. 1 case (300 pcs x 25 packs)

฿ 3,697.15

PAPER TOWELS 1 Piece(s) 10 Day(s) 230×210 4902011614145 378-3740 14,600 (g/case) The 100% pulp raw material is thick, so it has excellent absorbency. Because of the thick sheet, it has excellent absorbency. 1 case (400 pcs x 30 packs)

฿ 3,401.27

PAPER TOWELS 1 Piece(s) 10 Day(s) 230×248 4902011701951 433-4370 11,200 (g/case) The 100% pulp raw material is thick, so it has excellent absorbency. With 2 layers, it's nice to use because it's fluffy and soft. 1 case (150 pcs x 25 packs)

฿ 3,401.27

PAPER TOWELS 1 Piece(s) 10 Day(s) 230×248 4902011614114 433-4388 9,700 (g/case) The 100% pulp raw material is thick, so it has excellent absorbency. With 2 layers, it's nice to use because it's fluffy and soft. 1 case (300 pcs x 25 packs)

Basic Specifications

Product Description

[Features]
· 100% pulp material makes it thick and absorbent.
· Folding 2 sheets together makes for a soft fluffy feel.

Part Number
703166
703169
703319
703320
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sheet Size (mm) JAN Code Trusco Code Mass Features Amount Of Content

฿ 3,574.61

PAPER TOWELS 1 Piece(s) 10 Day(s) 230×248 4902011614107 378-3723 10,800 (g/case) The 100% pulp raw material is thick, so it has excellent absorbency. Because of the thick sheet, it has excellent absorbency. 1 case (300 pcs x 25 packs)

฿ 3,697.15

PAPER TOWELS 1 Piece(s) 10 Day(s) 230×210 4902011614145 378-3740 14,600 (g/case) The 100% pulp raw material is thick, so it has excellent absorbency. Because of the thick sheet, it has excellent absorbency. 1 case (400 pcs x 30 packs)

฿ 3,401.27

PAPER TOWELS 1 Piece(s) 10 Day(s) 230×248 4902011701951 433-4370 11,200 (g/case) The 100% pulp raw material is thick, so it has excellent absorbency. With 2 layers, it's nice to use because it's fluffy and soft. 1 case (150 pcs x 25 packs)

฿ 3,401.27

PAPER TOWELS 1 Piece(s) 10 Day(s) 230×248 4902011614114 433-4388 9,700 (g/case) The 100% pulp raw material is thick, so it has excellent absorbency. With 2 layers, it's nice to use because it's fluffy and soft. 1 case (300 pcs x 25 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1