(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mouthwash Kororo_Paper Cup Holder

Mouthwash Kororo_Paper Cup Holder

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 910.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11029 SALE
51950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Details Model Frontage
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Features Use Specifications Amount Of Content

฿ 151,265.18

฿ 140,767.38

GARGLES 1 Piece(s) 40 Day(s) Automatic Gargle Device - 351 - 379 1040 459-4355 40000 A compact automatic gargling machine integrating the "Cololo Gargling Machine" that dispenses diluted gargling solution and a high performance "water cooler". JWWA (Japan Water Works Association) certified product. JET (Japan Electrical Safety & Environment Technology Laboratories) certified product. Automatic Mouthwash Machine. Direct water connection type 1 unit

฿ 910.06

GARGLES 1 Piece(s) 10 Day(s) Other Paper Cup Holder - 70 70 95 342-0167 175 A specialized holder for 3 oz. paper cups. A system which makes it easy to take one at a time. - 25 pieces can be attached 1 pc.

Product Description

[Features]
· Dedicated holder for 3 oz. paper cups.
· Structure allows cups to be easily taken one at a time.

Part Number
11029 SALE
51950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Details Model Frontage
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Features Use Specifications Amount Of Content

฿ 151,265.18

฿ 140,767.38

GARGLES 1 Piece(s) 40 Day(s) Automatic Gargle Device - 351 - 379 1040 459-4355 40000 A compact automatic gargling machine integrating the "Cololo Gargling Machine" that dispenses diluted gargling solution and a high performance "water cooler". JWWA (Japan Water Works Association) certified product. JET (Japan Electrical Safety & Environment Technology Laboratories) certified product. Automatic Mouthwash Machine. Direct water connection type 1 unit

฿ 910.06

GARGLES 1 Piece(s) 10 Day(s) Other Paper Cup Holder - 70 70 95 342-0167 175 A specialized holder for 3 oz. paper cups. A system which makes it easy to take one at a time. - 25 pieces can be attached 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1