(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spot AC Exhaust Extension Duct

Spot AC Exhaust Extension Duct

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TS-HD1804

  • Product Type
    related goods
  • Other
    Option
  • Diameter(mm)
    180
  • Length(mm)
    4000
  • Trusco Code
    270-7934
  • Mass(g)
    6000
  • Inner capacity
    1 pc.
Part Number
TS-HD1804
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 9,483.00

SPOT AIR CONDITIONERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    related goods
  • Other
    Option
  • Diameter(mm)
    180
  • Length(mm)
    4000
  • Trusco Code
    270-7934
  • Mass(g)
    6000
  • Inner capacity
    1 pc.

Product Description

[Features]
· When the exhaust duct is connected to the exhaust port, hot exhaust air can be discharged outdoors.

Specifications of TS-HD1804

  • Product Type
    related goods
  • Other
    Option
  • Diameter(mm)
    180
  • Length(mm)
    4000
  • Trusco Code
    270-7934
  • Mass(g)
    6000
  • Inner capacity
    1 pc.
Part Number
TS-HD1804
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 9,483.00

SPOT AIR CONDITIONERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When the exhaust duct is connected to the exhaust air port, exhaust air heat can be discharged outdoors.

Specification

●Diameter x L(mm x m):180 x 4