(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
* As this is a seasonal item, it may be out of stock or delayed in shipment.
Part Number |
---|
TF-45-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Name | Diameter (mm) | Hole Diameter (mm) | Compatible Model | JAN Code | Trusco Code | Material | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,618.00 | FANS FOR FACTORIES | 1 Piece(s) | 12 Day(s) | Resin Blade | 450 | 10 | TFZR Series, TFZ Series (Main Unit Discontinued) | 4989999127034 | 233-3180 | ABS Resin | 550 | 1 pc. |
Loading...
Product Type | related goods | Other | Option | Amount Of Content | 1 pc. |
---|
Please check the type/dimensions/specifications of the part TF-45-10 in the Factory Fan Parts series.
Part Number |
---|
TFP-45-10A |
TFP-45G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Name | Diameter (mm) | Hole Diameter (mm) | Compatible Model | JAN Code | Trusco Code | Material | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,372.00 | 1 Piece(s) | 12 Day(s) | Aluminum Blades | 440 | 10 | TFZP Series, TFZR Series, TFZ Series (Main Unit Discontinued) | 4989999271577 | 424-9984 | Aluminum | 450 | - | ||
฿ 2,516.00 | 1 Piece(s) | 19 Day(s) | Blade Guards (Front and Back) | 510 | - | TFZP Series, TFZR Series | 4989999271584 | 424-9992 | Mild Steel Bar | 1500 | - |
How can we improve?
How can we improve?