(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Efficiency Electric Blowers Low-Noise Series (AH Type)

High Efficiency Electric Blowers Low-Noise Series (AH Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AH-H10

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    42/50
  • Discharge port external diameter(mm)
    Angle 160
  • Maximum Static Pressure 50/60 Hz(kpa)
    1.30/1.90
  • Output(kW)
    1
  • Trusco Code
    -
  • Features
    Motor is an energy efficient design that meets JIS C 4034-30's IE2 class efficiency standards.
  • Application
    Incinerators, dryers, printing machines, burners, hot air generators, plastic extruders, and equipment cooling.
  • Mass(g)
    36000
  • Specifications (fan shape)
    Airfoil
Part Number
AH-H10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum air flow
(m3/min)(50/60Hz)
Discharge port external diameter
(mm)
Maximum Static Pressure 50/60 Hz
(kpa)
Output
(kW)
Mass
(g)

฿ 79,573.42

฿ 65,799.26

BLOWERS 1 Piece(s) 12 Day(s) 42/50 Angle 160 1.30/1.90 1 36000

Basic Specifications

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Trusco Code
    -
  • Features
    Motor is an energy efficient design that meets JIS C 4034-30's IE2 class efficiency standards.
  • Application
    Incinerators, dryers, printing machines, burners, hot air generators, plastic extruders, and equipment cooling.
  • Specifications (fan shape)
    Airfoil

Product Description

The electric motor is an energy saving type that employs the IE2 class specified by JIS C 4034-30. Incinerator, dryer, printing machine, banner, hot air generator, plastic extruder, equipment cooling.

Specifications of AH-H10

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    42/50
  • Discharge port external diameter(mm)
    Angle 160
  • Maximum Static Pressure 50/60 Hz(kpa)
    1.30/1.90
  • Output(kW)
    1
  • Trusco Code
    -
  • Features
    Motor is an energy efficient design that meets JIS C 4034-30's IE2 class efficiency standards.
  • Application
    Incinerators, dryers, printing machines, burners, hot air generators, plastic extruders, and equipment cooling.
  • Mass(g)
    36000
  • Specifications (fan shape)
    Airfoil
Part Number
AH-H10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum air flow
(m3/min)(50/60Hz)
Discharge port external diameter
(mm)
Maximum Static Pressure 50/60 Hz
(kpa)
Output
(kW)
Mass
(g)

฿ 79,573.42

฿ 65,799.26

BLOWERS 1 Piece(s) 12 Day(s) 42/50 Angle 160 1.30/1.90 1 36000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1