(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
U75-H2 |
U75-H3 |
U75-H4 |
U75-H5 |
U100B-H26 |
U100B-H35 |
U100B-H36 |
U100B-H45 |
U100B-H46 |
U100B-H55 |
U100B-H56 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum air flow (m3/min)(50/60Hz) |
Discharge port external diameter (mm) |
Maximum Static Pressure 50/60 Hz (kpa) |
Output (kW) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,419.87 ฿ 26,468.33 |
BLOWERS | 1 Piece(s) | 10 Day(s) | 8.1/9.4 | 75 | 2.10/3.00 | 0.4 | 392-7202 | 16000 | ||
฿ 36,363.22 ฿ 31,814.18 |
BLOWERS | 1 Piece(s) | 19 Day(s) | 8.5/5.9 | 75 | 3.00/4.30 | 0.4 | 392-7211 | 18000 | ||
฿ 47,727.95 ฿ 41,571.04 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 8.5/8.5 | 75 | 4.00/5.70 | 1 | - | 25000 | ||
฿ 54,041.38 ฿ 47,275.40 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 8.7/5.9 | 75 | 4.90/7.10 | 1 | 392-7229 | 27000 | ||
฿ 66,668.00 ฿ 58,334.50 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 14/16 | 100 | 4.00/5.60 | 1.5 | - | 39000 | ||
฿ 92,139.00 ฿ 80,621.63 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 14/- | 100 | 5.80/- | 1.5 | - | 42000 | ||
฿ 93,352.00 ฿ 81,683.00 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 14/17 | 100 | 5.80/8.30 | 2.2 | - | 44000 | ||
฿ 112,466.00 ฿ 98,407.75 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 15/- | 100 | 7.60/- | 2.2 | - | 47000 | ||
฿ 117,986.00 ฿ 97,161.47 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 15/17 | 100 | 7.60/11.0 | 3.7 | - | 52000 | ||
฿ 121,246.00 ฿ 99,846.08 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 15/- | 100 | 9.60/- | 2.2 | - | 49000 | ||
฿ 168,275.00 ฿ 119,593.04 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 15/18 | 100 | 9.60/13.8 | 3.7 | - | 55000 |
High efficiency electric blower equipped with a premium efficiency motor (IE3). Burners, printing machines, dust collectors, painting machines.
Part Number |
---|
U75-H2 |
U75-H3 |
U75-H4 |
U75-H5 |
U100B-H26 |
U100B-H35 |
U100B-H36 |
U100B-H45 |
U100B-H46 |
U100B-H55 |
U100B-H56 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum air flow (m3/min)(50/60Hz) |
Discharge port external diameter (mm) |
Maximum Static Pressure 50/60 Hz (kpa) |
Output (kW) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,419.87 ฿ 26,468.33 |
BLOWERS | 1 Piece(s) | 10 Day(s) | 8.1/9.4 | 75 | 2.10/3.00 | 0.4 | 392-7202 | 16000 | ||
฿ 36,363.22 ฿ 31,814.18 |
BLOWERS | 1 Piece(s) | 19 Day(s) | 8.5/5.9 | 75 | 3.00/4.30 | 0.4 | 392-7211 | 18000 | ||
฿ 47,727.95 ฿ 41,571.04 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 8.5/8.5 | 75 | 4.00/5.70 | 1 | - | 25000 | ||
฿ 54,041.38 ฿ 47,275.40 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 8.7/5.9 | 75 | 4.90/7.10 | 1 | 392-7229 | 27000 | ||
฿ 66,668.00 ฿ 58,334.50 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 14/16 | 100 | 4.00/5.60 | 1.5 | - | 39000 | ||
฿ 92,139.00 ฿ 80,621.63 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 14/- | 100 | 5.80/- | 1.5 | - | 42000 | ||
฿ 93,352.00 ฿ 81,683.00 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 14/17 | 100 | 5.80/8.30 | 2.2 | - | 44000 | ||
฿ 112,466.00 ฿ 98,407.75 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 15/- | 100 | 7.60/- | 2.2 | - | 47000 | ||
฿ 117,986.00 ฿ 97,161.47 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 15/17 | 100 | 7.60/11.0 | 3.7 | - | 52000 | ||
฿ 121,246.00 ฿ 99,846.08 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 15/- | 100 | 9.60/- | 2.2 | - | 49000 | ||
฿ 168,275.00 ฿ 119,593.04 |
BLOWERS | 1 Piece(s) | 40 Day(s) | 15/18 | 100 | 9.60/13.8 | 3.7 | - | 55000 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?