(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DM-15 |
DM-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power (V) | Power Consumption (W) | Details Model | Body Dimensions Width (mm) |
Body Dimensions Depth (mm) |
Body Dimension: Height (mm) |
JAN Code | Trusco Code | Tank Capacity (L) |
Power Cord | Mass (g) |
Power Supply Details (V) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,142.00 |
DEHUMIDIFIERS | 1 Piece(s) | 40 Day(s) | 100 | 590/700[50/60Hz] | 100 V type | 390 | 430 | 835 | 4511340035431 | 448-9527 | 15 | 3.0m | 33000 | Single-phase 100 | 1 unit | ||
฿ 102,942.00 ฿ 98,299.32 |
DEHUMIDIFIERS | 1 Piece(s) | 40 Day(s) | Three-phase 200 | 1850[50/60Hz] | 200 V type | 650 | 500 | 1000 | 4511340035424 | 448-9535 | 25 | Not included | 80000 | Three-Phase 200 | 1 unit |
Compressor type dehumidifier.
[Features]
· Refreshes the air with powerful dehumidification.
· A sensor is activated when the dehumidifier water tank becomes full, and dehumidification stops automatically. This is to prevent the water tank from overflowing.
· The large-type tank reduces the work for draining the water.
· With casters for convenient moving.
· Can be drained directly using a commercially available hose (internal diameter 15 mm).
· With automatic defrosting device, float-type tank full stoppage device (DM-15).
[Applications]
· Ideal as a measure against condensation and mold by taking moisture from factories, warehouses, workplaces, reference rooms, changing rooms, dressing rooms, etc.
Part Number |
---|
DM-15 |
DM-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power (V) | Power Consumption (W) | Details Model | Body Dimensions Width (mm) |
Body Dimensions Depth (mm) |
Body Dimension: Height (mm) |
JAN Code | Trusco Code | Tank Capacity (L) |
Power Cord | Mass (g) |
Power Supply Details (V) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,142.00 |
DEHUMIDIFIERS | 1 Piece(s) | 40 Day(s) | 100 | 590/700[50/60Hz] | 100 V type | 390 | 430 | 835 | 4511340035431 | 448-9527 | 15 | 3.0m | 33000 | Single-phase 100 | 1 unit | ||
฿ 102,942.00 ฿ 98,299.32 |
DEHUMIDIFIERS | 1 Piece(s) | 40 Day(s) | Three-phase 200 | 1850[50/60Hz] | 200 V type | 650 | 500 | 1000 | 4511340035424 | 448-9535 | 25 | Not included | 80000 | Three-Phase 200 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?