(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ME-10S |
ME-15S |
ME-20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (kW) | Air Volume (m3/min) (56 / 60 Hz) | Width (mm) |
Depth (mm) |
Height (mm) |
Installation Dimensions (mm) |
Suction aperture (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202,150.00 ฿ 166,470.53 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 0.75 | 8.5/10 | 445 | 722 | 488 | 424X394 | 124 | 45000 | 1 unit | ||
฿ 278,272.00 ฿ 229,156.99 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 1.5 | 15.0/18 | 559 | 919 | 602 | 424X494 | 148 | 66000 | 1 unit | ||
฿ 332,718.00 ฿ 273,993.27 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 2.2 | 21.0/25 | 639 | 1085 | 682 | 424X544 | 198 | 84000 | 1 unit |
[Features]
· The airflow indicator indicates the maintenance period.
· Simple structure makes periodic inspection easy. Maintenance can be performed without tools.
· Excellent filtering structure "Collection is performed sequentially from large particle mist to fine mist, in the order Baffle plate > Inertial collection filter > Secondary filter > Wrapped filter, with the load distributed to each filter in order to extend the filter maintenance cycle." "Even finer mist can be supported by using a finishing filter. (F type)"
[Applications]
· For machining with manufacturing machinery.
Part Number |
---|
ME-10S |
ME-15S |
ME-20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (kW) | Air Volume (m3/min) (56 / 60 Hz) | Width (mm) |
Depth (mm) |
Height (mm) |
Installation Dimensions (mm) |
Suction aperture (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202,150.00 ฿ 166,470.53 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 0.75 | 8.5/10 | 445 | 722 | 488 | 424X394 | 124 | 45000 | 1 unit | ||
฿ 278,272.00 ฿ 229,156.99 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 1.5 | 15.0/18 | 559 | 919 | 602 | 424X494 | 148 | 66000 | 1 unit | ||
฿ 332,718.00 ฿ 273,993.27 |
OIL MIST ELIMINATORS | 1 Piece(s) | 40 Day(s) | 2.2 | 21.0/25 | 639 | 1085 | 682 | 424X544 | 198 | 84000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?