(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thumb Turn Cap (HDH-C10)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HDH-C10
HDH-C11
HDH-C20
HDH-C21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal x Side (mm) Color Fit key Trusco Code Material Quality Amount Of Content

฿ 215.00

VARIOUS ANTI-CRIME GOODS 1 Piece(s) 1 Day(s) 33X23 Transparency MIWA Lock DA/LA/MA Type 253-6994 ABS Resin 1 pc.

฿ 215.00

VARIOUS ANTI-CRIME GOODS 1 Piece(s) 1 Day(s) 33X23 Phosphorescent MIWA Lock DA/LA/MA Type 253-7001 Polypropylene Resin (PP) 1 pc.

฿ 215.00

VARIOUS ANTI-CRIME GOODS 1 Piece(s) 1 Day(s) 37X25 Transparency PMK Type 253-6978 ABS Resin 1 pc.

฿ 215.00

VARIOUS ANTI-CRIME GOODS 1 Piece(s) 1 Day(s) 37X25 Phosphorescent PMK Type 253-6986 Polypropylene Resin (PP) 1 pc.

Basic Specifications

  • Product Model
    Security Measure Articles
  • Features
    For preventing improper lock releasing by thumb-turn turning.
  • Mass(g)
    15
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Illegal unlocking countermeasure product for thumb-turn locks.
· A transparent type and a phosphorescence type that is easy to see in the dark are available.
· Easy to tell the thumb-turn direction.

Part Number
HDH-C10
HDH-C11
HDH-C20
HDH-C21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal x Side (mm) Color Fit key Trusco Code Material Quality Amount Of Content

฿ 215.00

VARIOUS ANTI-CRIME GOODS 1 Piece(s) 1 Day(s) 33X23 Transparency MIWA Lock DA/LA/MA Type 253-6994 ABS Resin 1 pc.

฿ 215.00

VARIOUS ANTI-CRIME GOODS 1 Piece(s) 1 Day(s) 33X23 Phosphorescent MIWA Lock DA/LA/MA Type 253-7001 Polypropylene Resin (PP) 1 pc.

฿ 215.00

VARIOUS ANTI-CRIME GOODS 1 Piece(s) 1 Day(s) 37X25 Transparency PMK Type 253-6978 ABS Resin 1 pc.

฿ 215.00

VARIOUS ANTI-CRIME GOODS 1 Piece(s) 1 Day(s) 37X25 Phosphorescent PMK Type 253-6986 Polypropylene Resin (PP) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thumb turn revolving unlocking lock release measures commodity.
●There is transparent type, and phosphorescence type that allows you to identify even in dark.

Specification

●SPQ(piece):20