(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security Film, for Transparent Glass (BGF4229)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
BGF4229
BGF4739
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width × Length (mm) JAN Code Amount Of Content

฿ 956.99

SECURITY SUPPLIES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 280×410 4977720422916 1 Pack (2 Sheets)

฿ 1,124.81

SECURITY SUPPLIES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 390×470 4977720473918 1 Pack (2 Sheets)

Basic Specifications

  • Product Type
    Anti-scattering Film
  • Thickness (mm)
    0.5
  • Material
    Polycarbonate
  • Accessory
    Large Spatula x 1, Crime Prevention Sticker x 2 Pieces
  • Amount Of Content
    1 Pack (2 Sheets)

Product Description

[Features]
· Made of a polycarbonate material that is resistant to shock.
[Application]
· Shatter-resistant glass can not be broken by thieves or disasters.
· For transparent glass.

Part Number
BGF4229
BGF4739
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width × Length (mm) JAN Code Amount Of Content

฿ 956.99

SECURITY SUPPLIES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 280×410 4977720422916 1 Pack (2 Sheets)

฿ 1,124.81

SECURITY SUPPLIES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 390×470 4977720473918 1 Pack (2 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The material uses the strongest polycarbonate for impact.

Usage

●Glass breakage of thieves and prevention of glass scattering due to disasters.

Specification

●Thickness(mm):0.5
●Q'ty Per Bag(sheet):2
●2 Sheets for Transparent Glass

Materials

●Polycarbonate

Accessories

●Spatula, Security Seal