(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rope Ladder for Evacuation Storage Box (EKB-1-P)

Rope Ladder for Evacuation Storage Box (EKB-1-P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EKB-1-P
EKB-2-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Ladder Trusco Code Mass
(g)
Amount Of Content

฿ 7,096.32

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) EK4~7 243-0053 6000 1 unit

฿ 8,781.50

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) EK8~10 243-0061 9000 1 unit

Basic Specifications

Product Description

A dedicated storage box for the Rope Ladder for Evacuation.

Part Number
EKB-1-P
EKB-2-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Ladder Trusco Code Mass
(g)
Amount Of Content

฿ 7,096.32

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) EK4~7 243-0053 6000 1 unit

฿ 8,781.50

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) EK8~10 243-0061 9000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1