(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blanket for Disaster Relief

Blanket for Disaster Relief

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6060009-5

  • Product Type
    Protection Supplies
  • Blanket size(mm)
    1400×2000
  • Trusco Code
    464-8005
  • Features
    Because it was treated for packing, it has excellent storage properties at 1/3 the size of a normal blanket.
  • Use
    For keeping warm in the event of evacuation.
  • Mass(g)
    7000
  • Specifications
    1 pc packaged. Talon silver film
  • Material Quality
    Flame Retardant Polyester 50%, Recycled Polyester 50%
  • Amount Of Content
    1 Box (5 Sheets)
Part Number
6060009-5 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 22,331.00

฿ 20,843.76

PROTECTIVE CLOTHING AND ACCES 1 Pack(s)

5 Pieces Per Package

40 Day(s) 1 Box (5 Sheets)

Basic Specifications

  • Product Type
    Protection Supplies
  • Blanket size(mm)
    1400×2000
  • Trusco Code
    464-8005
  • Features
    Because it was treated for packing, it has excellent storage properties at 1/3 the size of a normal blanket.
  • Use
    For keeping warm in the event of evacuation.
  • Mass(g)
    7000
  • Specifications
    1 pc packaged. Talon silver film
  • Material Quality
    Flame Retardant Polyester 50%, Recycled Polyester 50%
  • Amount Of Content
    1 Box (5 Sheets)

Product Description

[Features]
· Specially packaged for a reduced size (1/3 that of the regular size), making the blankets very easy to store.
· Packaged with a special film that allows the blankets to be stored for a long time.
· Japan Fire Retardant Association-certified product.
[Applications]
· To keep warm during evacuations.

Specifications of 6060009-5

  • Product Type
    Protection Supplies
  • Blanket size(mm)
    1400×2000
  • Trusco Code
    464-8005
  • Features
    Because it was treated for packing, it has excellent storage properties at 1/3 the size of a normal blanket.
  • Use
    For keeping warm in the event of evacuation.
  • Mass(g)
    7000
  • Specifications
    1 pc packaged. Talon silver film
  • Material Quality
    Flame Retardant Polyester 50%, Recycled Polyester 50%
  • Amount Of Content
    1 Box (5 Sheets)
Part Number
6060009-5 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 22,331.00

฿ 20,843.76

PROTECTIVE CLOTHING AND ACCES 1 Pack(s)

5 Pieces Per Package

40 Day(s) 1 Box (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1