(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disaster Prevention Hood Safety Cushion

Disaster Prevention Hood Safety Cushion

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 90001

  • Product Type
    Protection Supplies
  • External Sizes Width(mm)
    350
  • External dimensions Depth(mm)
    280
  • External dimensions Height(mm)
    500
  • Trusco Code
    294-5649
  • Features
    Approved by the Japan Fire Retardant Association approved product, and can be used by adults and children alike.
  • Mass(g)
    400
  • Specifications
    With reflective tape
  • Material Quality: Outer
    Polyester (Aluminum Processing)
  • Material: Lining
    Flame Retardant Acrylic
  • Material: Lining
    Flame Retardant Acrylic
  • Amount Of Content
    1 pc.
Part Number
90001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,468.34

EMERGENCY CARRING OUT BAGS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Protection Supplies
  • External Sizes Width(mm)
    350
  • External dimensions Depth(mm)
    280
  • External dimensions Height(mm)
    500
  • Trusco Code
    294-5649
  • Features
    Approved by the Japan Fire Retardant Association approved product, and can be used by adults and children alike.
  • Mass(g)
    400
  • Specifications
    With reflective tape
  • Material Quality: Outer
    Polyester (Aluminum Processing)
  • Material: Lining
    Flame Retardant Acrylic
  • Material: Lining
    Flame Retardant Acrylic
  • Amount Of Content
    1 pc.

Specifications of 90001

  • Product Type
    Protection Supplies
  • External Sizes Width(mm)
    350
  • External dimensions Depth(mm)
    280
  • External dimensions Height(mm)
    500
  • Trusco Code
    294-5649
  • Features
    Approved by the Japan Fire Retardant Association approved product, and can be used by adults and children alike.
  • Mass(g)
    400
  • Specifications
    With reflective tape
  • Material Quality: Outer
    Polyester (Aluminum Processing)
  • Material: Lining
    Flame Retardant Acrylic
  • Material: Lining
    Flame Retardant Acrylic
  • Amount Of Content
    1 pc.
Part Number
90001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,468.34

EMERGENCY CARRING OUT BAGS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●This is a Japan fire retardant association(public interest incorporated foundation) certified product, and can be used from children to adults.

Specification

●Outer Dimension(mm) W x D x H:350 x 280 x 500
●SPQ(piece):40
●With reflective tape

Materials

●Polyester(flame retardant processing)