(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R-303 |
R-603 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions: Height (mm) |
Effective inside dimension: height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 19,505.00 ฿ 17,944.60 |
DISASTER PREVENTION WAREHOUSE | 1 Piece(s) | 40 Day(s) | 880 | 730 | 505-5474 | 29000 | 1 unit | ||
฿ 28,253.00 ฿ 25,992.76 |
DISASTER PREVENTION WAREHOUSE | 1 Piece(s) | 40 Day(s) | 1790 | 1628 | 505-5482 | 45000 | 1 unit |
[Features]
· Special storage room for disaster prevention equipment.
[Applications]
· Disaster prevention storage.
Part Number |
---|
R-303 |
R-603 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions: Height (mm) |
Effective inside dimension: height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 19,505.00 ฿ 17,944.60 |
DISASTER PREVENTION WAREHOUSE | 1 Piece(s) | 40 Day(s) | 880 | 730 | 505-5474 | 29000 | 1 unit | ||
฿ 28,253.00 ฿ 25,992.76 |
DISASTER PREVENTION WAREHOUSE | 1 Piece(s) | 40 Day(s) | 1790 | 1628 | 505-5482 | 45000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?