(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fireproof cabinet (EA4-4G)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA4-2G SALE
EA4-4G SALE
EB4-2G SALE
EB4-4G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Body Dimensions (Frontage)
(mm)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Effective Inner Dimensions (Height)
(mm)
Product Capacity
(L)
Accessories Number of Drawers Mass
(g)
Amount Of Content

฿ 97,316.00

฿ 83,935.05

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 460 777 331 275 58.8x2 pieces Partition x 4 2 pcs. 135000 1 unit

฿ 193,002.00

฿ 141,682.77

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 460 1451 331 275 58.8x4 pieces Partition x 8 4 pcs. 260000 1 unit

฿ 99,870.00

฿ 86,137.88

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 517 827 388 300 75.0x2 pieces Partition x 4 2 pcs. 155000 1 unit

฿ 200,663.00

฿ 147,366.91

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 517 1551 388 300 75.0x4 pieces Partition x 8 4 pcs. 300000 1 unit

Basic Specifications

  • Product Model
    Fireproof Cabinet
  • Lock and Key Type
    Cylinder Type
  • Color
    Light Warm Gray
  • Body Dimensions (Depth)(mm)
    760
  • Effective Inner Dimensions (Depth)(mm)
    646
  • Features
    Easy to file and retrieve with gentle design.
  • Specification 1
    1-hour fire-resistant test accepted products for general paper
  • Locking
    Cylinder Lock (all-lock type)
  • Material 1
    Electrogalvanized Steel
  • Material 2
    Fire resistant material (foam concrete)
  • Warning
    On Wheels - Installation Expenses Separate
  • Amount Of Content
    1 unit

Product Description

[Features]
· A user-friendly design that facilitates filing and extraction.
· An all-lock specification whereby all drawers can be simultaneously locked and unlocked by a single key.

Part Number
EA4-2G SALE
EA4-4G SALE
EB4-2G SALE
EB4-4G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Body Dimensions (Frontage)
(mm)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Effective Inner Dimensions (Height)
(mm)
Product Capacity
(L)
Accessories Number of Drawers Mass
(g)
Amount Of Content

฿ 97,316.00

฿ 83,935.05

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 460 777 331 275 58.8x2 pieces Partition x 4 2 pcs. 135000 1 unit

฿ 193,002.00

฿ 141,682.77

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 460 1451 331 275 58.8x4 pieces Partition x 8 4 pcs. 260000 1 unit

฿ 99,870.00

฿ 86,137.88

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 517 827 388 300 75.0x2 pieces Partition x 4 2 pcs. 155000 1 unit

฿ 200,663.00

฿ 147,366.91

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 517 1551 388 300 75.0x4 pieces Partition x 8 4 pcs. 300000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1