(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Input Type Fire Resistant Safe (Numeric Keypad) (PSG-125ER)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PSG-100ER SALE
PSG-125ER SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Height)
(mm)
Mass
(g)
Amount Of Content

฿ 233,407.71

฿ 158,087.04

PUT IN TYPE FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 65 1090 407 330000 1 unit

฿ 264,070.36

฿ 175,950.08

PUT IN TYPE FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 90.5 1250 567 395000 1 unit

Basic Specifications

  • Product Model
    Fireproof Deposit Safe
  • Lock and Key Type
    Cylinder Type / Numeric Keypad Type
  • Color
    Light Warm Gray
  • Body Dimensions (Frontage)(mm)
    610
  • Body Dimensions (Depth)(mm)
    630
  • Effective Inner Dimensions (Frontage)(mm)
    450
  • Effective Inner Dimensions (Depth)(mm)
    355
  • Accessories
    Top Part Key x 2, Bottom Part Key x 2
  • Features
    Items are stored by inserting through the insertion slot at the top, enabling storage even if the manager is absent / Double-locking mechanism utilizing dial and cylinder / cylinder utilizes a duplicate complex dimple key
  • Locking
    Lower part key X 2
  • Specification 1
    Fracture resistance ability test passed products (TS-15)
  • Specification 2
    1-hour fire-resistant performance test accepted products for general paper
  • Power
    AA Batteries x 4 (Included)
  • Bottom Part Locking
    Keypad type, Cylinder Lock/Port: Cylinder Lock
  • Steel Sheet
    Electrogalvanized Steel
  • Fireproof Material
    Foam concrete
  • Warning
    This is a heavy object. Please mind the floor load of the place of installation.
  • Amount Of Content
    1 unit

Product Description

t[Features]
· Items can only be put in the safe from the chute on the top, meaning that items can be put in the safe any time, even when the safe manager is absent.
· Equipped with an unlocking history function that records when the safe was opened and which code was used to open it. Approximately 1,000 unlocking events can be recorded.
· The cylinder uses a dimple key—a key type which is difficult to copy.
· Has an anti-theft performance whereby it can withstand efforts to forcibly open or destroy the door using a crowbar or other such item for 15 minutes.

Part Number
PSG-100ER SALE
PSG-125ER SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Height)
(mm)
Mass
(g)
Amount Of Content

฿ 233,407.71

฿ 158,087.04

PUT IN TYPE FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 65 1090 407 330000 1 unit

฿ 264,070.36

฿ 175,950.08

PUT IN TYPE FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 90.5 1250 567 395000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1