(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eiko, Fire Resistant Safe (Dial/Cylinder Lock Type), CSG-90/91/92 (CSG-90)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSG-90 SALE
CSG-91 SALE
CSG-92 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Height)
(mm)
Accessories Mass
(g)
Amount Of Content

฿ 126,819.16

฿ 102,241.61

THEF PREVENTION FIRE-PROOF SA 1 Piece(s) 40 Day(s) 90 750 560 Shelf x 1, Drawers with Key x 1, Dimple Key x 2 195000 1 unit

฿ 145,079.35

฿ 116,933.96

THEF PREVENTION FIRE-PROOF SA 1 Piece(s) 40 Day(s) 115 910 720 Shelf x 1, Drawers with Key x 1, Dimple Key x 2 241000 1 unit

฿ 179,894.70

฿ 137,439.55

THEF PREVENTION FIRE-PROOF SA 1 Piece(s) 40 Day(s) 170 1250 1060 Shelf x 2, Drawers with Key x 1, Dimple Key x 2 314000 1 unit

Basic Specifications

  • Product Model
    Fireproof Safe
  • Lock and Key Type
    Dial Cylinder Double Lock Type
  • Color
    Light Warm Gray
  • Body Dimensions (Frontage)(mm)
    610
  • Body Dimensions (Depth)(mm)
    630
  • Effective Inner Dimensions (Frontage)(mm)
    450
  • Effective Inner Dimensions (Depth)(mm)
    355
  • Features
    This is an improvement on the anti-theft performance against breaking and entering of conventional fire-resistant safes. It uses a high-performance 1 million conversion dial, making safe breaking by matching keys and numbers nearly impossible. Designed to be able to be fixed to the floor and base without post-processing so as to cope with the crime of stealing the whole safe, with a locking device that prevents the door from opening when the dial is destroyed.
  • Specification 1
    Fracture resistance ability test passed products (TS-15)
  • Specification 2
    2-hour fire-resistant performance test accepted products for general paper
  • Locking
    Dial Lock / Cylinder Lock Two Lock Type
  • Material 1
    Electrogalvanized Steel
  • Material 2
    Fire resistant material (foam concrete)
  • Warning
    On Wheels - Installation Expenses Separate
  • Amount Of Content
    1 unit

Product Description

[Features]
· More than just a conventional fire-resistant safe, this safe also provides improved anti-theft performance against efforts to forcibly open the door.
· Uses a high-performance 1-million-combination dial that makes cracking the safe by duplicating the key or matching the code close to impossible.
· Has a relocking mechanism that functions to stop the door from opening as soon as the dial is damaged or destroyed.
· Designed with a structure that allows it to be anchored to the floor or another base without having to perform any extra processing on the safe, so as to protect the safe from "smash and grab" type criminal behavior.

Part Number
CSG-90 SALE
CSG-91 SALE
CSG-92 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Height)
(mm)
Accessories Mass
(g)
Amount Of Content

฿ 126,819.16

฿ 102,241.61

THEF PREVENTION FIRE-PROOF SA 1 Piece(s) 40 Day(s) 90 750 560 Shelf x 1, Drawers with Key x 1, Dimple Key x 2 195000 1 unit

฿ 145,079.35

฿ 116,933.96

THEF PREVENTION FIRE-PROOF SA 1 Piece(s) 40 Day(s) 115 910 720 Shelf x 1, Drawers with Key x 1, Dimple Key x 2 241000 1 unit

฿ 179,894.70

฿ 137,439.55

THEF PREVENTION FIRE-PROOF SA 1 Piece(s) 40 Day(s) 170 1250 1060 Shelf x 2, Drawers with Key x 1, Dimple Key x 2 314000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1