(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Lock Type Compact Fireproof Safe Cabinet

Multi Lock Type Compact Fireproof Safe Cabinet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CFNS

  • Product Model
    Fireproof Safe
  • Color
    Dark Brown
  • Other
    Option
  • Body Dimensions (Frontage)(mm)
    398
  • Body Dimensions (Depth)(mm)
    568
  • Body Dimensions (Height)(mm)
    696
  • Specification 1
    ONS Type Dedicated Cabinet
  • Assembly
    Knock-Down Method (Easy Screwdriver Included)
  • Material 1
    Wood Grain Decorative Board/Particle Board
  • Mass(g)
    25000
  • Amount Of Content
    1 unit
Part Number
CFNS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,702.00

฿ 20,885.84

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Fireproof Safe
  • Color
    Dark Brown
  • Other
    Option
  • Body Dimensions (Frontage)(mm)
    398
  • Body Dimensions (Depth)(mm)
    568
  • Body Dimensions (Height)(mm)
    696
  • Specification 1
    ONS Type Dedicated Cabinet
  • Assembly
    Knock-Down Method (Easy Screwdriver Included)
  • Material 1
    Wood Grain Decorative Board/Particle Board
  • Mass(g)
    25000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Hidden hinges so that the location of the door is not apparent
· Camouflaged cover to conceal the fact that it is a safe
· Furniture specialized for NSFE that stylishly conceals your safe.
· The furniture design incorporates security expertise such as not including a handle.

Specifications of CFNS

  • Product Model
    Fireproof Safe
  • Color
    Dark Brown
  • Other
    Option
  • Body Dimensions (Frontage)(mm)
    398
  • Body Dimensions (Depth)(mm)
    568
  • Body Dimensions (Height)(mm)
    696
  • Specification 1
    ONS Type Dedicated Cabinet
  • Assembly
    Knock-Down Method (Easy Screwdriver Included)
  • Material 1
    Wood Grain Decorative Board/Particle Board
  • Mass(g)
    25000
  • Amount Of Content
    1 unit
Part Number
CFNS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,702.00

฿ 20,885.84

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1