(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Resistant / Waterproof Portable Safe (2013)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2013
2017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Body Dimensions (Frontage)
(mm)
Body Dimensions (Depth)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Effective Inner Dimensions (Depth)
(mm)
Mass
(g)
Amount Of Content

฿ 4,087.00

FIRE-PROOF SAFES 1 Piece(s) 1 Day(s) 4.15 355 281 292 185 6000 1 unit

฿ 5,834.00

FIRE-PROOF SAFES 1 Piece(s) 10 Day(s) 5.75 408 321 340 220 8500 1 unit

Basic Specifications

  • Product Model
    Fireproof Safe
  • Lock and Key Type
    Cylinder Type
  • Body Dimensions (Height)(mm)
    153
  • Effective Inner Dimensions (Height)(mm)
    77
  • Accessories
    Keys (2 units)
  • Features
    Offers protection from flame for 30 minutes from the point at which the fire starts. Water is prevented from getting in for 8 hours when the water depth between the surface of the water and the top surface of the lid is of 20 cm.
  • Fire-resistance Capability
    843 °C (30 min.)
  • Locking
    Cylinder lock
  • Material 1
    ABS Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· Protects the contents within from fire for 30 minutes from the point the fire starts.
· Prevents water ingress for 8 hours when submerged in water of a depth of 20 cm (from the water surface to the top of the lid).

Part Number
2013
2017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Body Dimensions (Frontage)
(mm)
Body Dimensions (Depth)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Effective Inner Dimensions (Depth)
(mm)
Mass
(g)
Amount Of Content

฿ 4,087.00

FIRE-PROOF SAFES 1 Piece(s) 1 Day(s) 4.15 355 281 292 185 6000 1 unit

฿ 5,834.00

FIRE-PROOF SAFES 1 Piece(s) 10 Day(s) 5.75 408 321 340 220 8500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Protects against fire for 30 minutes from the occurrence of fire.
●Prevents water penetration for 8 hours at a water depth of 20 cm from the water surface to the top of the lid.

Specification

●SPQ(piece):2
●Fire Resistance Performance: 843°C(30 minutes)

Materials

●ABS Resin

Accessories

●Key(2 pieces)