(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rain Suit: Clear, Navy

Rain Suit: Clear, Navy

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 393.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRW55L
TRW55LL
TRW55M
TRW90L
TRW90LL
TRW90M
TRW553L
TRW903L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Height (cm) Chest circumference / head circumference (cm) Waist (cm) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 393.00

RAIN SUITS 1 Piece(s) 1 Day(s) Navy L 170~180 90~98 78~88 4989999030204 360-0211 550 1 Pair

฿ 393.00

RAIN SUITS 1 Piece(s) 1 Day(s) Navy LL 175~185 96~104 86~96 4989999030211 360-0220 580 1 Pair

฿ 393.00

RAIN SUITS 1 Piece(s) 1 Day(s) Navy M 160~170 84~92 72~80 4989999030198 360-0203 520 1 Pair

฿ 464.00

RAIN SUITS 1 Piece(s) 1 Day(s) Clear L 170~180 90~98 78~88 4989999241907 440-9728 550 1 Pair

฿ 464.00

RAIN SUITS 1 Piece(s) 12 Day(s) Clear LL 175~185 96~104 86~96 4989999241914 440-9736 580 1 Pair

฿ 464.00

RAIN SUITS 1 Piece(s) 1 Day(s) Clear M 160~170 84~92 72~80 4989999241891 440-9710 520 1 Pair

฿ 393.00

RAIN SUITS 1 Piece(s) 1 Day(s) Navy 3L 175~185 102~110 94~104 4989999030228 360-0238 610 1 Pair

฿ 464.00

RAIN SUITS 1 Piece(s) 12 Day(s) Clear 3L 175~185 102~110 94~104 4989999241921 440-9744 610 1 Pair

Basic Specifications

  • Product Type
    Rain Suit
  • Material
    Polyvinyl Chloride (PVC) 100%
  • Specifications
    Top and bottom suit type, double sleeves prevent rain from seeping in
  • Application
    For simple applications for work, farming work, etc.
  • Features 1
    An economic version of rain suit superior in waterproofing.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· An economic version of rain suit superior in waterproofing.
[Applications]
· For simple applications for work, farming work, etc.

Part Number
TRW55L
TRW55LL
TRW55M
TRW90L
TRW90LL
TRW90M
TRW553L
TRW903L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Height (cm) Chest circumference / head circumference (cm) Waist (cm) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 393.00

RAIN SUITS 1 Piece(s) 1 Day(s) Navy L 170~180 90~98 78~88 4989999030204 360-0211 550 1 Pair

฿ 393.00

RAIN SUITS 1 Piece(s) 1 Day(s) Navy LL 175~185 96~104 86~96 4989999030211 360-0220 580 1 Pair

฿ 393.00

RAIN SUITS 1 Piece(s) 1 Day(s) Navy M 160~170 84~92 72~80 4989999030198 360-0203 520 1 Pair

฿ 464.00

RAIN SUITS 1 Piece(s) 1 Day(s) Clear L 170~180 90~98 78~88 4989999241907 440-9728 550 1 Pair

฿ 464.00

RAIN SUITS 1 Piece(s) 12 Day(s) Clear LL 175~185 96~104 86~96 4989999241914 440-9736 580 1 Pair

฿ 464.00

RAIN SUITS 1 Piece(s) 1 Day(s) Clear M 160~170 84~92 72~80 4989999241891 440-9710 520 1 Pair

฿ 393.00

RAIN SUITS 1 Piece(s) 1 Day(s) Navy 3L 175~185 102~110 94~104 4989999030228 360-0238 610 1 Pair

฿ 464.00

RAIN SUITS 1 Piece(s) 12 Day(s) Clear 3L 175~185 102~110 94~104 4989999241921 440-9744 610 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a low price rain suit with excellent waterproof.

Usage

●Suitable for simple applications such as work and farm work.

Specification

●SPQ(piece):30
●Top and Bottom Suit Type 
●Double sleeve to prevent rain infiltration
●With front opening button

Materials

●Polyvinyl chloride(PVC) 100%