(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Loop (Standard Type) (TAL-170B)

Safety Loop (Standard Type) (TAL-170B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAL170-GN
TAL170-R
TAL170-SMK
TAL170-V
TAL-170B
TAL-170BK
TAL-170O
TAL-170P
TAL-170TM
TAL-170Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Quantity

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Green 238-3501 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Red 238-3519 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Smoke 238-3527 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Violet 238-3535 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Blue 365-4303 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Black 365-4311 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Orange 365-4320 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Pink 365-4338 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Clear 365-4346 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Yellow 365-4354 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Core: Stainless steel wire
  • Properties
    Weather Resistance
  • Natural Length(mm)
    460
  • Max. Length(mm)
    1700
  • Cord diameter(mm)
    3
  • Core diameter(mm)
    1
  • Mass(g)
    71
  • Features
    It is also excellent in resiliency, safety, strength, cold climate use and weather resistance, and the shape of the loop does not collapse.
  • Application
    Prevents tools from falling and loss of lightweight small objects when performing aerial work.
  • Working Maximum Load(kg)
    1
  • Short wire length(mm)
    30
  • Long Wire Length(mm)
    170
  • Accessory
    Two Connecting Wires Included; it is possible to attach the tool to a long or short wire according to preference
  • Quantity
    1 pc.

Product Description

[Features]
· Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity.
· It is also excellent in resiliency, safety, strength, cold climate use and weather resistance, and the shape of the loop does not collapse.
[Applications]
· Prevents tools from falling and loss of lightweight small objects when performing aerial work.

Part Number
TAL170-GN
TAL170-R
TAL170-SMK
TAL170-V
TAL-170B
TAL-170BK
TAL-170O
TAL-170P
TAL-170TM
TAL-170Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Quantity

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Green 238-3501 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Red 238-3519 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Smoke 238-3527 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Violet 238-3535 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Blue 365-4303 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Black 365-4311 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Orange 365-4320 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Pink 365-4338 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Clear 365-4346 1 pc.

฿ 483.00

SAFETY ROPES 1 Piece(s) 1 Day(s) Yellow 365-4354 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Fall prevention of tools during high-elevation work, to prevent the loss of lightweight accessories.

Specification

●Natural Length(mm):460
●Max Length(mm):1700
●Working Max Load: 1kg
●Short Wire Length: 30mm
●Long Wire Length: 155mm

Materials

●Core: Stainless Steel Wire