(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Connection Wire Max. Length (mm) 30/170 (SFCWS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFCWL
SFCWS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 127.62

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 170 407-3711 4.3 1 pc.

฿ 130.48

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 30 407-3720 3.5 1 pc.

Basic Specifications

  • Product Type
    Tool Connecting Cord
  • Material
    Stainless Steel
  • Features
    Stainless steel provides excellent strength.
  • Use
    For safety cord and tool connection
  • Maximum working load(kg)
    1
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made of stainless steel with excellent strength.
[Applications]
· For safety cord and tool connection.

Part Number
SFCWL
SFCWS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 127.62

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 170 407-3711 4.3 1 pc.

฿ 130.48

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 30 407-3720 3.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1