(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Connection Cord (Made from High-Tech Fiber) (SFC-CLY)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC-CLBK
SFC-CLY
SFC-CSBK
SFC-CSY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Maximum Length
(mm)
Trusco Code L
(mm)
Mass
(g)
Amount Of Content

฿ 125.00

CODE FOR JOINT TOOLS 1 Piece(s) 1 Day(s) Black 180 418-6168 180 1.3 1 pc.

฿ 106.00

CODE FOR JOINT TOOLS 1 Piece(s) 12 Day(s) Yellow 180 418-6176 180 1.3 1 pc.

฿ 106.00

CODE FOR JOINT TOOLS 1 Piece(s) 1 Day(s) Black 50 418-6184 50 0.8 1 pc.

฿ 106.00

CODE FOR JOINT TOOLS 1 Piece(s) 1 Day(s) Yellow 50 418-6192 50 0.8 1 pc.

Basic Specifications

  • Product Type
    Tool Connecting Cord
  • Material
    Polycarbonate
  • Cord Diameter(mm)
    1.6
  • Features
    Fits just right over hands and tools.
  • Use
    For safety cord and tool connection
  • Maximum working load(kg)
    2
  • Amount Of Content
    1 pc.

Product Description

Tool connection cord that uses Teijin "Technora," a high-tech fiber superior to wires. (Made of high-tech fiber)
[Features]
・ Two types, short type and long type
・ It uses para-oriented aramid fiber for the core to achieve tensile strength superior to that of wires
・ Flexible compared to wires so it fits perfectly in your hand and tools
・ Less repulsion than wires, so it's easy to pass through small holes
・ Ensures safety, security and high quality. Made in Japan
・ It has texture that does not stick to your hand even if it gets fluffy (If the coating frays, replacement is needed)
[Applications]
・ It is ideal for connecting safety cords with tools

Part Number
SFC-CLBK
SFC-CLY
SFC-CSBK
SFC-CSY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Maximum Length
(mm)
Trusco Code L
(mm)
Mass
(g)
Amount Of Content

฿ 125.00

CODE FOR JOINT TOOLS 1 Piece(s) 1 Day(s) Black 180 418-6168 180 1.3 1 pc.

฿ 106.00

CODE FOR JOINT TOOLS 1 Piece(s) 12 Day(s) Yellow 180 418-6176 180 1.3 1 pc.

฿ 106.00

CODE FOR JOINT TOOLS 1 Piece(s) 1 Day(s) Black 50 418-6184 50 0.8 1 pc.

฿ 106.00

CODE FOR JOINT TOOLS 1 Piece(s) 1 Day(s) Yellow 50 418-6192 50 0.8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1