- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Portable Socket Organizer 3-Color Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
|
฿ 922.27
|
TOOL ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
3 color set (black x green x white) |
418-6141 |
|
฿ 922.27
|
TOOL ROPES
|
1 Piece(s)
|
|
12 Day(s)
|
3 color set (black x red x black) |
418-6150 |
Basic Specifications
-
- Product Type
- Tool Connecting Cord
-
- Material
- Carbon Steel
-
- Color
- Other
-
- Features
- Safe for attaching/detaching by pulling up the slide part.
-
- Use
- Convenient for Storing Socket Types During Elevated Work
-
- Mass(g)
- 80
-
- Specification: outer diameter
- 15.6mm
-
- Specifications: 1 holder supported weight
- 500g
Product Description
Tool lanyard that can smoothly take out the socket of the desirable size.
[Features]
· Convenient for carrying around and soring of hexagon shank (6.35 mm).
· Since it is round hole type, hexagonal shank products can be stored quickly.
· Safety design to prevent items from coming out unless the slide part is lifted up.
· Value set of 3 colors, made of aluminum alloy, realized ultra weight reduction.
· Can be used also for keys and small accessories by combining the optional key adapter for ESH.
[Application]
· Ideal for carrying hexagonal shank tip tools when working at heights.
· Possible to store small accessories around the waist to arrange a safe working environment.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
|
฿ 922.27
|
TOOL ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
3 color set (black x green x white) |
418-6141 |
|
฿ 922.27
|
TOOL ROPES
|
1 Piece(s)
|
|
12 Day(s)
|
3 color set (black x red x black) |
418-6150 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?