(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fall Prevention Cord for Electric Drill (SFC-601S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC-601S
SFC-602S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 935.78

SAFETY ROPES 1 Piece(s) 10 Day(s) Black 407-3673 1 pc.

฿ 935.78

SAFETY ROPES 1 Piece(s) 14 Day(s) Purple 407-3681 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Urethane Resin (cord)
  • Natural Length(mm)
    380
  • Maximum Length(mm)
    830
  • Cord Diameter(mm)
    6
  • Features
    It is a high-strength type with a wire diameter of 6 mm.
  • Use
    Fall Prevention Cord for Electric Tools
  • Mass(g)
    70
  • Maximum working load(kg)
    3
  • Amount Of Content
    1 pc.

Product Description

A short type fall prevention cord for electric drills that takes into consideration the workability of electric tools.
[Features]
·Made of urethane resin to prevent impact when dropped.
·A strong type with a wire diameter of 6 mm.
· Made in Japan.
[Applications]
·Ideal for preventing power tools from falling.

Part Number
SFC-601S
SFC-602S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 935.78

SAFETY ROPES 1 Piece(s) 10 Day(s) Black 407-3673 1 pc.

฿ 935.78

SAFETY ROPES 1 Piece(s) 14 Day(s) Purple 407-3681 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1