(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Safety Cord Hi-Flat (SFC-802)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC-801
SFC-802
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 725.65

SAFETY ROPES 1 Piece(s) 10 Day(s) Blue 395-4226 1 pc.

฿ 725.65

SAFETY ROPES 1 Piece(s) 10 Day(s) Black 395-4234 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Rubber / Polyester Fiber
  • Natural Length(mm)
    550
  • Maximum Length(mm)
    1300
  • Cord Diameter(mm)
    16
  • Features
    Utilizes tough parts and a polyester fiber durable against abrasion.
  • Use
    For Preventing Tools from Falling During Elevated Work, Etc.
  • Mass(g)
    50
  • Maximum working load(kg)
    1
  • Cord Model
    Flat Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Cord extends 2.4 times without tangling.
· Uses tough parts and polyester resin fiber that is abrasion resistant.
· Made in Japan for security and safety.
[Applications]
· For preventing dropped tools when working at heights.
· Can be used for a wide range of work at heights, etc. to prevent dropped tools weighing 1 kg or less.

Part Number
SFC-801
SFC-802
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 725.65

SAFETY ROPES 1 Piece(s) 10 Day(s) Blue 395-4226 1 pc.

฿ 725.65

SAFETY ROPES 1 Piece(s) 10 Day(s) Black 395-4234 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1