(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Connection Wire for Safety Rope

Tool Connection Wire for Safety Rope

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AZ-WIR

  • Product Type
    Safety Rope
  • Material
    Other
  • Other
    Option
  • Details Type
    Tool Connection Wire
  • Material Details
    Wire: Stainless Steel (SUS304) Nylon Coat
  • Trusco Code
    335-4229
  • Features
    Tool mounting tool for safety rope.
  • Vertical(mm)
    175
  • Horizontal(mm)
    30
  • Mass(g)
    5
  • Amount Of Content
    1 pc.
Part Number
AZ-WIR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 174.29

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Other
  • Other
    Option
  • Details Type
    Tool Connection Wire
  • Material Details
    Wire: Stainless Steel (SUS304) Nylon Coat
  • Trusco Code
    335-4229
  • Features
    Tool mounting tool for safety rope.
  • Vertical(mm)
    175
  • Horizontal(mm)
    30
  • Mass(g)
    5
  • Amount Of Content
    1 pc.

Product Description

[Features]
A tool attachment for safety ropes, made of stainless steel and coated with nylon.

Specifications of AZ-WIR

  • Product Type
    Safety Rope
  • Material
    Other
  • Other
    Option
  • Details Type
    Tool Connection Wire
  • Material Details
    Wire: Stainless Steel (SUS304) Nylon Coat
  • Trusco Code
    335-4229
  • Features
    Tool mounting tool for safety rope.
  • Vertical(mm)
    175
  • Horizontal(mm)
    30
  • Mass(g)
    5
  • Amount Of Content
    1 pc.
Part Number
AZ-WIR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 174.29

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1