(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Rope, Nylon Rope Core, Maximum Operating Load 3 kg

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AW-AZRGBK

  • Product Type
    Safety Rope
  • Material
    Other
  • Color
    Black
  • Natural Length(mm)
    830
  • Max. Length(mm)
    1600
  • Cord diameter(mm)
    6
  • Core Diameter(mm)
    4.5
  • Material Details
    Core: Nylon Rope
  • Trusco Code
    335-3915
  • Features
    Extra Thick Type.
  • Application
    For Preventing Tools from Falling During Elevated Work
  • Mass(g)
    110
  • Working Maximum Load(kg)
    3
  • Accessory
    Tool Connection Wire
  • Amount Of Content
    1 pc.
Part Number
AW-AZRGBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,350.00

SAFETY ROPES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Other
  • Color
    Black
  • Natural Length(mm)
    830
  • Max. Length(mm)
    1600
  • Cord diameter(mm)
    6
  • Core Diameter(mm)
    4.5
  • Material Details
    Core: Nylon Rope
  • Trusco Code
    335-3915
  • Features
    Extra Thick Type.
  • Application
    For Preventing Tools from Falling During Elevated Work
  • Mass(g)
    110
  • Working Maximum Load(kg)
    3
  • Accessory
    Tool Connection Wire
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Extra thick type.
· The linear part of the rope is long (550 mm) to prevent tools from becoming caught in the coil.
· Can withstand drops of 3 kg (the weight of approximately 6 ratchet wrenches).
[Applications]
· For preventing dropped tools when working at heights.

Specifications of AW-AZRGBK

  • Product Type
    Safety Rope
  • Material
    Other
  • Color
    Black
  • Natural Length(mm)
    830
  • Max. Length(mm)
    1600
  • Cord diameter(mm)
    6
  • Core Diameter(mm)
    4.5
  • Material Details
    Core: Nylon Rope
  • Trusco Code
    335-3915
  • Features
    Extra Thick Type.
  • Application
    For Preventing Tools from Falling During Elevated Work
  • Mass(g)
    110
  • Working Maximum Load(kg)
    3
  • Accessory
    Tool Connection Wire
  • Amount Of Content
    1 pc.
Part Number
AW-AZRGBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,350.00

SAFETY ROPES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1