- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Safety Rope, Nylon Rope Core, Maximum Operating Load 1 kg
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Collar |
Trusco Code |
Amount Of Content |
|
฿ 834.00
|
SAFETY ROPES
|
1 Piece(s)
|
|
12 Day(s)
|
Black |
377-1229 |
1 pc. |
|
฿ 844.81
|
SAFETY ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
Yellow |
308-6178 |
1 pc. |
Basic Specifications
-
- Product Type
- Safety Rope
-
- Material
- Other
-
- Natural Length(mm)
- 550
-
- Max. Length(mm)
- 1600
-
- Cord diameter(mm)
- 4.5
-
- Core Diameter(mm)
- 3
-
- Material Details
- Core: Nylon Rope, Surface: Urethane Resin
-
- Features
- Coil shaped rope made of nylon as core material, retains its shape even after being pulled sharply.
-
- Application
- String for Preventing Tools from Falling During Elevated Work
-
- Mass(g)
- 80
-
- Working Maximum Load(kg)
- 1
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Coil-shaped wire uses nylon core material for strength and prevents the wire from staying stretched after being pulled. (Stretches up to 1,600 mm)
[Applications]
· Rope for preventing dropped tools when working at heights.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Collar |
Trusco Code |
Amount Of Content |
|
฿ 834.00
|
SAFETY ROPES
|
1 Piece(s)
|
|
12 Day(s)
|
Black |
377-1229 |
1 pc. |
|
฿ 844.81
|
SAFETY ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
Yellow |
308-6178 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?