(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connecting Wire for Safety Cord (SC-J2)

Connecting Wire for Safety Cord (SC-J2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-J1
SC-J2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Cord Diameter
(mm)
Core diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 179.05

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 150 1.2 1.2 370-5986 9 1 pc.

฿ 229.64

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 200 4 0.9 370-5994 18 1 pc.

Basic Specifications

Product Description

A stainless steel connection cord for electric tools.
Compliant with RoHS.

Part Number
SC-J1
SC-J2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Cord Diameter
(mm)
Core diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 179.05

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 150 1.2 1.2 370-5986 9 1 pc.

฿ 229.64

CODE FOR JOINT TOOLS 1 Piece(s) 10 Day(s) 200 4 0.9 370-5994 18 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1