(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cord for Fall Prevention SCN-30 (SCN-30B)

Safety Cord for Fall Prevention SCN-30 (SCN-30B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCN-30B
SCN-30C
SCN-30G
SCN-30L
SCN-30R
SCN-30V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 769.94

SAFETY ROPES 1 Piece(s) 12 Day(s) Black 370-6184 1 pc.

฿ 769.94

SAFETY ROPES 1 Piece(s) 14 Day(s) Clear 370-6192 1 pc.

฿ 770.33

SAFETY ROPES 1 Piece(s) 10 Day(s) Green 370-6206 1 pc.

฿ 770.33

SAFETY ROPES 1 Piece(s) 10 Day(s) Light blue 370-6214 1 pc.

฿ 770.33

SAFETY ROPES 1 Piece(s) 10 Day(s) Red 370-6222 1 pc.

฿ 770.33

SAFETY ROPES 1 Piece(s) 14 Day(s) Violet 370-6231 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Core: Stainless Steel Wire
  • Natural Length(mm)
    430
  • Maximum Length(mm)
    1400
  • Cord Diameter(mm)
    5
  • Core diameter(mm)
    1
  • Features
    Transparent colors allow wires to be seen, increasing the sense of security.
  • Use
    For Preventing Tools from Falling During Elevated Work
  • Mass(g)
    81
  • Maximum Load Use(kg)
    3
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Integral molding of stainless steel cord and urethane coating for durability without shifting of wires.
· Translucent color enables wire visibility for security.
[Applications]
· For preventing dropped tools when working at heights.

Part Number
SCN-30B
SCN-30C
SCN-30G
SCN-30L
SCN-30R
SCN-30V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 769.94

SAFETY ROPES 1 Piece(s) 12 Day(s) Black 370-6184 1 pc.

฿ 769.94

SAFETY ROPES 1 Piece(s) 14 Day(s) Clear 370-6192 1 pc.

฿ 770.33

SAFETY ROPES 1 Piece(s) 10 Day(s) Green 370-6206 1 pc.

฿ 770.33

SAFETY ROPES 1 Piece(s) 10 Day(s) Light blue 370-6214 1 pc.

฿ 770.33

SAFETY ROPES 1 Piece(s) 10 Day(s) Red 370-6222 1 pc.

฿ 770.33

SAFETY ROPES 1 Piece(s) 14 Day(s) Violet 370-6231 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1