(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cord for Fall Prevention SCN-05 (SCN-05B)

Safety Cord for Fall Prevention SCN-05 (SCN-05B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCN-05B
SCN-05C
SCN-05G
SCN-05L
SCN-05R
SCN-05V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 396.43

SAFETY ROPES 4 Piece(s) 5 Day(s) Black 370-6001 1 pc.

฿ 409.86

SAFETY ROPES 1 Piece(s) 1 Day(s) Clear 370-6010 1 pc.

฿ 409.86

SAFETY ROPES 1 Piece(s) 1 Day(s) Green 370-6028 1 pc.

฿ 409.86

SAFETY ROPES 1 Piece(s) 10 Day(s) Light blue 370-6036 1 pc.

฿ 409.86

SAFETY ROPES 5 Piece(s) 5 Day(s) Red 370-6044 1 pc.

฿ 409.86

SAFETY ROPES 1 Piece(s) 12 Day(s) Violet 370-6052 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Core: Stainless Steel Wire
  • Natural Length(mm)
    300
  • Maximum Length(mm)
    1100
  • Cord Diameter(mm)
    2
  • Core diameter(mm)
    0.3
  • Features
    Transparent colors allow wires to be seen, increasing the sense of security.
  • Use
    For Preventing Tools from Falling During Elevated Work
  • Mass(g)
    25
  • Maximum Load Use(kg)
    0.5
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Integral molding of stainless steel cord and urethane coating for durability without shifting of wires.
· Translucent color enables wire visibility for security.
[Applications]
· For preventing dropped tools when working at heights.

Part Number
SCN-05B
SCN-05C
SCN-05G
SCN-05L
SCN-05R
SCN-05V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 396.43

SAFETY ROPES 4 Piece(s) 5 Day(s) Black 370-6001 1 pc.

฿ 409.86

SAFETY ROPES 1 Piece(s) 1 Day(s) Clear 370-6010 1 pc.

฿ 409.86

SAFETY ROPES 1 Piece(s) 1 Day(s) Green 370-6028 1 pc.

฿ 409.86

SAFETY ROPES 1 Piece(s) 10 Day(s) Light blue 370-6036 1 pc.

฿ 409.86

SAFETY ROPES 5 Piece(s) 5 Day(s) Red 370-6044 1 pc.

฿ 409.86

SAFETY ROPES 1 Piece(s) 12 Day(s) Violet 370-6052 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Natural Length(mm):300
●Max Length(mm):1100
●Cord Diameter: 2mm
●Working Max Load: 0.5kg

Materials

●Core: Stainless Steel Wire