(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key-Bak (with Belt Loop Flap)

Key-Bak (with Belt Loop Flap)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KB-1BSC-F

  • Product Type
    Key Bag / Key Reel
  • Material
    Front Cover: Vinyl Resin Chain: Stainless Steel
  • Color
    Black
  • Trusco Code
    363-1788
  • Features
    Includes a protective flap so a swinging key will not damage clothes.
  • Use
    For Security Guards
  • Mass(g)
    78
  • Width(mm)
    74
  • Height(mm)
    151
  • Cord length(m)
    0.6
  • Retraction Force(g)
    225~280
  • Amount Of Content
    1 pc.
Part Number
KB-1BSC-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,886.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Loops onto a belt up to 57 mm wide.
· Comes with protective flap to protect clothing from swinging keys.
[Applications]
· For security officers.

Specifications of KB-1BSC-F

  • Product Type
    Key Bag / Key Reel
  • Material
    Front Cover: Vinyl Resin Chain: Stainless Steel
  • Color
    Black
  • Trusco Code
    363-1788
  • Features
    Includes a protective flap so a swinging key will not damage clothes.
  • Use
    For Security Guards
  • Mass(g)
    78
  • Width(mm)
    74
  • Height(mm)
    151
  • Cord length(m)
    0.6
  • Retraction Force(g)
    225~280
  • Amount Of Content
    1 pc.
Part Number
KB-1BSC-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,886.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1