(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hybrid Protective Equipment (Heat Resistant / Damage Resistant) (YS-PA)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-PA
YS-PM
YS-PU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Dress length
(cm)
Width
(cm)
Total Length
(cm)
Around the arm (top)
(cm)
Around the arm (bottom)
(cm)
Foot circumference
(cm)
Belt
(cm)
Length
(cm)
Trusco Code Mass Amount Of Content

฿ 4,540.25

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Foot cover - - - - - 34 26 22 361-6754 200 g/Pair 1 Set

฿ 5,741.94

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Apron 94 57 - - - - - - 361-6762 330g 1 pc.

฿ 4,026.10

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Arm cover - - 35 32 26 - - - 361-6771 150 g/Pair 1 Pair

Basic Specifications

  • Incision-resistant capability
    Y
  • Size
    Free
  • Thickness(mm)
    1.15
  • Features
    Highly heat-resistant fiber which carbonizes at 500°C is used. Does not shrink or fuse, and there is virtually no deterioration in flame retardance due to washing or wear. Twice as strong as nylon and ester fibers. Low stretchability and has excellent dimensional stability when exposed to heat or washed. With meta-aramid lining that has excellent heat resistance, strength, and flame retardance.
  • Use
    For ironwork, ship building, steelwork, work in front of furnaces, etc. in places where heat or spark caused injuries are likely to occur
  • Material: Outer
    Towaron (Para-Aramid Fibers) Blended Fabric Containing Flame-Retardant Fibers (Herringbone Weave)
  • Material: Lining
    Meta-aramid

Product Description

[Features]
· Uses high heat-resistant fibers that carbonize at 500°C. Doesn't shrink or melt and loses barely none of its flame retardant properties, even when subjected to washing or friction.
· Has at least twice the strength of nylon or ester fibers. Its low levels of elasticity ensure excellent dimensional stability when subjected to heat or washing.
· Includes a meta-aramid backing with excellent heat-resistance, strength and flame retardant properties.
[Applications]
· Working in locations such as ironworks, shipyards, foundries or in front of furnaces, where there is heat, flying sparks or a danger of being cut.

Part Number
YS-PA
YS-PM
YS-PU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Dress length
(cm)
Width
(cm)
Total Length
(cm)
Around the arm (top)
(cm)
Around the arm (bottom)
(cm)
Foot circumference
(cm)
Belt
(cm)
Length
(cm)
Trusco Code Mass Amount Of Content

฿ 4,540.25

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Foot cover - - - - - 34 26 22 361-6754 200 g/Pair 1 Set

฿ 5,741.94

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Apron 94 57 - - - - - - 361-6762 330g 1 pc.

฿ 4,026.10

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Arm cover - - 35 32 26 - - - 361-6771 150 g/Pair 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1