(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hybrid Work Clothes (Heat Resistant / Damage Resistant) (YS-PW2L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-PW1L
YS-PW1LL
YS-PW1M
YS-PW1XL
YS-PW2L
YS-PW2LL
YS-PW2M
YS-PW2XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size Waist
(cm)
Hip
(cm)
Inseam
(cm)
Shoulder width
(cm)
Chest measurement
(cm)
Dress length
(cm)
Trusco Code Mass Amount Of Content

฿ 9,315.16

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Jacket L - - - 52 126 79 384-5591 510g 1 Pair

฿ 9,318.19

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Jacket LL - - - 54 132 81 384-5605 530g 1 Pair

฿ 9,310.62

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Jacket M - - - 50 120 77 384-5613 480g 1 Pair

฿ 10,248.40

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Jacket XL - - - 56 138 81 384-5621 540g 1 Pair

฿ 7,284.37

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Pants L 90 108 74 - - - 384-5630 480g 1 pc.

฿ 7,287.41

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Pants LL 95 113 76 - - - 384-5648 500g 1 pc.

฿ 7,282.86

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Pants M 85 103 74 - - - 384-5656 470g 1 pc.

฿ 8,048.75

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Pants XL 100 118 76 - - - 384-5664 510g 1 pc.

Basic Specifications

  • Incision-resistant capability
    Y
  • Thickness(mm)
    Approximately 0.5
  • Features
    Highly heat-resistant fiber which carbonizes at 500°C is used. Does not shrink or fuse, and there is virtually no deterioration in flame retardance due to washing or wear. Good breathability, and ensures comfort while working. Unlike leather, it is light and supple, and dries quickly due to its excellent water absorption. Also, it is twice as strong as nylon and ester fibers.
  • Use
    For ironwork, ship building, steelwork, work in front of furnaces, etc. in places where heat or spark caused injuries are likely to occur
  • Color
    Orange
  • Heat temperature range
    -60~250℃
  • Material Quality
    Towaron (Para-Aramid Fibers) Blended Fabric Containing Flame-Retardant Fibers (Herringbone Weave)

Product Description

[Features]
·It uses highly heat-resistant fibers that are carbonized at 500°C. It does not melt or shrink, and there is almost no deterioration in flame retardant performance due to washing or abrasion.
·Good ventilation keeps work comfortable. Unlike leather products, it is light and supple, and dries quickly due to its excellent water absorption. It is more than twice as strong as nylon/ester fibers.
[Applications]
·For work at ironworks, shipyards, ironworks, front furnace work, and other places where sparks may scatter, where heat may be applied, and where there is a risk of cuts.

Part Number
YS-PW1L
YS-PW1LL
YS-PW1M
YS-PW1XL
YS-PW2L
YS-PW2LL
YS-PW2M
YS-PW2XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size Waist
(cm)
Hip
(cm)
Inseam
(cm)
Shoulder width
(cm)
Chest measurement
(cm)
Dress length
(cm)
Trusco Code Mass Amount Of Content

฿ 9,315.16

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Jacket L - - - 52 126 79 384-5591 510g 1 Pair

฿ 9,318.19

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Jacket LL - - - 54 132 81 384-5605 530g 1 Pair

฿ 9,310.62

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Jacket M - - - 50 120 77 384-5613 480g 1 Pair

฿ 10,248.40

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Jacket XL - - - 56 138 81 384-5621 540g 1 Pair

฿ 7,284.37

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Pants L 90 108 74 - - - 384-5630 480g 1 pc.

฿ 7,287.41

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Pants LL 95 113 76 - - - 384-5648 500g 1 pc.

฿ 7,282.86

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Pants M 85 103 74 - - - 384-5656 470g 1 pc.

฿ 8,048.75

ANTI HEAT PROTECTORS 1 Piece(s) 10 Day(s) Pants XL 100 118 76 - - - 384-5664 510g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1