(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Platinum Heat Shield Working Clothes (TSP-1L)

Super Platinum Heat Shield Working Clothes (TSP-1L)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP-1L SALE
TSP-1LL SALE
TSP-1XL SALE
TSP-2L SALE
TSP-2LL SALE
TSP-2M SALE
TSP-2XL SALE
TSP-3L SALE
TSP-3LL SALE
TSP-3XL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size Waist
(cm)
HIP
(cm)
Inseam
(cm)
Shoulder Width
(cm)
Waist
(cm)
Chest circumference
(cm)
Garment length
(cm)
Trusco Code Features Mass Amount Of Content

฿ 21,316.00

฿ 19,610.72

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Jacket L - - - 52 - 126 76 287-8852 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1520g 1 Pair

฿ 21,316.00

฿ 19,610.72

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Jacket LL - - - 54 - 132 76 287-8861 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1550g 1 Pair

฿ 21,316.00

฿ 19,610.72

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Jacket XL - - - 56 - 138 78 287-8879 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1680g 1 Pair

฿ 16,580.00

฿ 15,253.60

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Pants L 88 116 76 - - - - 287-8895 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1260g 1 pc.

฿ 16,580.00

฿ 15,253.60

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Pants LL 92 120 76 - - - - 287-8909 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1300g 1 pc.

฿ 16,580.00

฿ 15,253.60

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Pants M 84 112 75 - - - - 287-8887 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1210g 1 pc.

฿ 16,580.00

฿ 15,253.60

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Pants XL 96 124 76 - - - - 287-8917 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1340g 1 pc.

฿ 17,777.00

฿ 16,354.84

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Apron L - - - 46 118 - 100 287-8925 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. Laminated to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1540g 1 Pair

฿ 17,777.00

฿ 16,354.84

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Apron LL - - - 49 124 - 105 287-8933 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. Laminated to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1600g 1 Pair

฿ 17,777.00

฿ 16,354.84

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Apron XL - - - 50 130 - 105 287-8941 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. Laminated to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1650g 1 Pair

Basic Specifications

  • Incision-resistant capability
    N
  • Thickness(mm)
    Approx. 1.3
  • Application
    Workplaces with high levels of heat radiation, such as around boilers or furnaces
  • Heat-resistant temperature range
    0 to 150°C
  • Material 1
    Aluminum-metallized film laminated onto satin fabric with flame-resistant fiber (high-density). (Absolutely no asbestos used.)

Product Description

[Features]
· Aluminum-metalized film laminated onto flame-resistant fibers (high-density) for improved heat shielding properties.
· The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off.
[Applications]
· Workplaces with high levels of heat radiation, such as around boilers or furnaces.

Part Number
TSP-1L SALE
TSP-1LL SALE
TSP-1XL SALE
TSP-2L SALE
TSP-2LL SALE
TSP-2M SALE
TSP-2XL SALE
TSP-3L SALE
TSP-3LL SALE
TSP-3XL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size Waist
(cm)
HIP
(cm)
Inseam
(cm)
Shoulder Width
(cm)
Waist
(cm)
Chest circumference
(cm)
Garment length
(cm)
Trusco Code Features Mass Amount Of Content

฿ 21,316.00

฿ 19,610.72

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Jacket L - - - 52 - 126 76 287-8852 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1520g 1 Pair

฿ 21,316.00

฿ 19,610.72

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Jacket LL - - - 54 - 132 76 287-8861 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1550g 1 Pair

฿ 21,316.00

฿ 19,610.72

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Jacket XL - - - 56 - 138 78 287-8879 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1680g 1 Pair

฿ 16,580.00

฿ 15,253.60

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Pants L 88 116 76 - - - - 287-8895 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1260g 1 pc.

฿ 16,580.00

฿ 15,253.60

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Pants LL 92 120 76 - - - - 287-8909 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1300g 1 pc.

฿ 16,580.00

฿ 15,253.60

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Pants M 84 112 75 - - - - 287-8887 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1210g 1 pc.

฿ 16,580.00

฿ 15,253.60

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Pants XL 96 124 76 - - - - 287-8917 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1340g 1 pc.

฿ 17,777.00

฿ 16,354.84

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) Apron L - - - 46 118 - 100 287-8925 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. Laminated to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1540g 1 Pair

฿ 17,777.00

฿ 16,354.84

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Apron LL - - - 49 124 - 105 287-8933 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. Laminated to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1600g 1 Pair

฿ 17,777.00

฿ 16,354.84

ANTI HEAT PROTECTORS 1 Piece(s) 12 Day(s) Apron XL - - - 50 130 - 105 287-8941 Aluminum-metallized film laminated onto fabric with flame-resistant fiber (high-density) to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. Laminated to improve thermal insulation. The fabric of the lining is smooth, reduces heat transfer, won't get tangled in clothing worn underneath, and is easy to put on and take off. 1650g 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fire resistant fiber fabric(high density product) is laminated with aluminum-metallized film to enhance heat insulation.
●Hazardous fiber such as asbestos and RCF(refractory ceramic fiber) and glass/silica fibers with skin irritation are not contained.

Usage

●Work sites with high radiant heat such as boilers, furnace front.

Specification

●SPQ(piece):1
●Fabric Thickness: Approx. 1.3mm 
●Heat Resistant Temperature Range: 0 to 150°C

Materials

●Fire resistant fiber fabric, sateen weave(high density product) is laminated with aluminum-metallized film.