- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Split Cowhide Protective Gear, Foot Cover
Specifications of TYK-AK
-
- Product Type
- Leg cover
-
- Incision-resistant capability
- N
-
- Length(cm)
- 20
-
- Around the leg(cm)
- 31
-
- Thickness(mm)
- 1.7(±0.2)
-
- Trusco Code
- 253-8466
-
- Features
- Uses split leather, which features outstanding durability. Sagging has been eliminated by using cowhide split leather, which has excellent firmness.
-
- Application
- Welding, steel, machinery.
-
- Mass
- 310 g/Pair
-
- Specifications
- Tightening Band: 3-band tightening type
-
- Material 2
- Cattle Split Leather
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,280.00
|
ANTI HEAT PROTECTORS
|
1 Piece(s)
|
|
Same day
|
1 Set |
Basic Specifications
-
- Product Type
- Leg cover
-
- Incision-resistant capability
- N
-
- Length(cm)
- 20
-
- Around the leg(cm)
- 31
-
- Thickness(mm)
- 1.7(±0.2)
-
- Trusco Code
- 253-8466
-
- Features
- Uses split leather, which features outstanding durability. Sagging has been eliminated by using cowhide split leather, which has excellent firmness.
-
- Application
- Welding, steel, machinery.
-
- Mass
- 310 g/Pair
-
- Specifications
- Tightening Band: 3-band tightening type
-
- Material 2
- Cattle Split Leather
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Uses cowhide split leather with excellent durability.
· Sagging has been eliminated by using cowhide split leather, which has excellent firmness.
[Applications]
· Welding, steel, machinery.
Specifications of TYK-AK
-
- Product Type
- Leg cover
-
- Incision-resistant capability
- N
-
- Length(cm)
- 20
-
- Around the leg(cm)
- 31
-
- Thickness(mm)
- 1.7(±0.2)
-
- Trusco Code
- 253-8466
-
- Features
- Uses split leather, which features outstanding durability. Sagging has been eliminated by using cowhide split leather, which has excellent firmness.
-
- Application
- Welding, steel, machinery.
-
- Mass
- 310 g/Pair
-
- Specifications
- Tightening Band: 3-band tightening type
-
- Material 2
- Cattle Split Leather
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,280.00
|
ANTI HEAT PROTECTORS
|
1 Piece(s)
|
|
Same day
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Excellent durability flooring leather is used.
●Has become tighter with solid firm cowhide split leather on waist.Usage
●Welding, steel and machine.Specification
●Length(cm):20
●The foot circumference(cm):31
●Thickness(mm):1.7(±0.2)
●SPQ(set):50
●Tightening band: 3 bands tightening typeMaterials
●Cowhide Split Leather
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?